Magnet-mount thermocouple sensors are designed to measure the surface temperature of ferrous metals with a convenient and non-destructive magnetic attachment. These Type J and K sensors can be mounted either vertically or horizontally to molding press platens, bearing/motor housings and various other metal surfaces, with a measuring range from 0 to 600 degrees F.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings