The versatile CLICK PLUS CPUs come with either one or two option slots that can be used to build stand-alone PLCs with custom/changeable I/O. Numerous option slot modules are available, including discrete/analog combo modules that have both inputs and outputs. Serial communication modules are also available to add additional serial ports if needed.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings