PLC discrete AC I/O modules allow monitoring and control of ON/OFF signals and devices that operate with AC voltage ranges up to 240 VAC, such as power relays, pumps, motor starters and contactors. BRX AC I/O modules snap onto any PLC unit and are autoconfigured in the software, available in up to 16-point capacities.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings