Specialty modules expand BRX PLC capabilities. High-speed systems using precise counting, timing, or motion need an I/O module that can process high pulse rates independent of the CPU scan. The BRX PLC's intelligent high-speed I/O modules can track or supply up to 2MHz pulse rates ideal for precision control. An 8-point input simulator and placeholder module are also available.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings