Through-beam laser sensors detect presence when an object obstructs light traveling from emitter to receiver. Using Class 1 lasers, these DC-powered tubular sensors offer detection ranges up to 50m, and are available with integral 2m pigtail cable or quick-disconnect. Emitters and receivers are sold separately.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings