This version of Internet Explorer is
no longer supported by Microsoft
, and some features of our store may no longer be supported by this version of IE.
Please
upgrade
or use a different browser.
Login
|
Register
$0.00
0
Checkout ►
Direct Sales in US and Canada | 1-800-633-0405
Entire Site
Marketing Info
Technical Info
Community and Reviews
Video
All Shopping Categories
Cables
Circuit Protection / Fuses / Disconnects
Communications
Drives
Enclosures / Subpanels / Thermal Managem...
Field I/O
HMI (Human Machine Interface)
Industrial Monitors
Manuals
Motion Control
Motor Controls
Motors
PC-based Control
Pneumatic Components
Power Products (Electrical)
Power Transmission (Mechanical)
Process Control & Measurement
Programmable Controllers
Pushbuttons / Switches / Indicators
Relays / Timers
Safety
Sensors / Encoders
Software Products
Stacklights
Terminal Blocks
Tools & Test Equipment
Water (Potable) Components
Wiring Solutions
Retired Products
MY ORDERS
|
PRODUCT RETURNS
|
INVOICES
|
QUOTES
|
ABOUT US
Compare
0
FREE 2-Day Shipping $49 and over
Home
|
Products
|
Support
Account
|
Chat
AutomationDirect Live Chat
Javascript is not enabled on your browser.
Javascript is required for many of our site's features to work properly.
Please enable javascript in your browser preferences to continue.
Cookies are not enabled on your browser.
Cookies are required for many of our site's features to work properly.
Please enable cookies in your browser preferences to continue.
Sitewide Selections
Collapse All
Expand All
Clear All
Narrow Results
Choose one of the following to see more filter options
Shopping Categories
Cables
Circuit Protection / Fuses / Disconnects
Communications
Drives
Enclosures / Subpanels / Thermal Management / Lighting
Field I/O
HMI (Human Machine Interface)
Industrial Monitors
Manuals
Motion Control
Motor Controls
Motors
PC-based Control
Pneumatic Components
Power Products (Electrical)
Power Transmission (Mechanical)
Process Control & Measurement
Programmable Controllers
Pushbuttons / Switches / Indicators
Relays / Timers
Safety
Sensors / Encoders
Software Products
Stacklights
Terminal Blocks
Tools & Test Equipment
Water (Potable) Components
Wiring Solutions
Retired Products
Remanufactured Products
Learn More
A to Z Product Index
What's New
E-newsletter
Online PDF Catalog
Catalog: Print or USB
Download Price List
Video Tutorials
Company Reviews
Automation Blog
Product Application Stories
Learning Library
Affordable Training
Free Online PLC training
Find an authorized integrator
Track Your Order
Pay Open Invoices
Product Comparison Feature - How To Video
In Depth Product Sites
Programmable Logic Controllers
Productivity1000 PLCs
Productivity2000 PLCs
Productivity3000 PLCs
CLICK PLCs
Do-more H2 PLCs or
Do-more T1H Series
Do-more BRX PLCs
C-more Touch Panels
AC & DC Motors
AC & DC Drives
Servos
StrideLinx
Pneumatics
Product Selectors &
Configuration Utilities
PLC Family Selector
P1000 PLC Systems
P2000 PLC Systems
P3000 PLC Systems
CLICK PLC Systems
Do-more BRX PLC Systems
AC Motors
SureServo Complete Systems
Timing Belts & Pulleys
SureGear Gearboxes
Protos X I/O
Datalogic Safety Light Curtains
Stellar Soft Starters
Pneumatic Gripper
These selections will highlight matching products throughout the website.
Made in USA
Yes
Agency Approvals
UL Listed
UL Recognized
UL Hazardous
CE
CSA
RoHS Compliant
More options to come. Please give us your
feedback
on this feature.
You are looking at:
Motor Controls
>
AC Variable Frequenc...
>
DURApulse - GS4 (230...
>
Roxburgh 3-Phase Dri...
>
High Performance 575V KMFV Series, 6A - 33A
Shop
Overview
Technical Info
Manuals
Reviews
High Performance 575V KMFV Series, 6A - 33A
Roxburgh high-performance two-stage three-phase drive filters are designed for industrial drive applications in harsh environments. They offer wide voltage and frequency ranges (0-600 VAC, 0-60 Hz), and are ideally suited for installations that must conform to part 15, FCC regulations in industries such as petrochemical, mining and renewable energy.
High Performance KMFA Series, 6A - 100A
Very High Performance MIF3 Series, 10A - 800A
High Performance 575V KMFV Series, 6A - 33A
Auto Selected
High Performance 575V KMFV Series, 6A - 33A
Show Images
Sorting Reset
Back to Top
No more results to load.
Back to top
Item '
Product
'
Add to favorites
Add to/Create BOM
BOM:
Choose a BOM
Length:
Qty:
Make the selected BOM default
BOM Name:
BOM Note:
For more options, see the BOM page...
Updating...
Notify Me when this Item is Back In Stock
×
Your Name
(optional)
Your Email will only be used for this "In Stock" notification
..