CF5-07-18-250
igus continuous flexing multi-conductor control cable, 18 conductors (includes ground), 0.75mm2 (18 AWG), PVC conductor insulation material, unshielded, PVC jacket, green, 250ft reel.
Country:
Job Title:
This pre-cut cable part number is discontinued; however, this cable and length can still be ordered with cut to length part number
CF5-07-18-1Free shipping available for orders greater than $49.