Checkout $0.00
Instrumentation cable, Type PLTC , Type ITC, 300V, 1 twisted pair, 16 AWG, PVC conductor insulation material, black and white numbered pairs, overall shielded, PVC jacket, black, 1000ft reel.
Technical Specifications
Conflict Minerals Information