SEOOW-12-3BK250
Flexible portable cord, Type SEOOW, 600V, 3 conductors (includes ground), 12 AWG, TPE conductor insulation material, black, white and green, TPE jacket, black, 250ft reel.
Country:
Job Title:
This pre-cut cable part number is discontinued; however, this cable and length can still be ordered with cut to length part number
SEOOW-12-3BK-1