SOOW-16-2BK20
Flexible portable cord, Type SOOW, 600V, 2 conductors, 16 AWG, EPDM thermoset rubber conductor insulation material, black and white, CPE thermoset rubber jacket, black, 20ft coil.
Job Title:
This pre-cut cable part number is discontinued; however, this cable and length can still be ordered with cut to length part number
SOOW-16-2BK-1