C-more supports PLC communications to/from all the major brands of PLCs. C-more can even communicate with multiple PLCs simultaneously , and over the same cable in some cases.
Ethernet drivers are shown in Blue
C-more also has ControlLogix® Ethernet/IP Tag Messaging support. This feature helps increase productivity by reducing the time required to map your PLC tag database into the HMI. You can import the RSLogix 5000 L5K file directly or with just a few clicks of the mouse you can directly enter your ControlLogix/ CompactLogix tags from the PLC into C-more. No mapping or translation required!
Click here for a pdf of the PLC Compatibility Table (including cables)
C-More can connect to multiple PLCs and different brands of PLCs simultaneously! C-more can even act as an interpreter or "protocol bridge", passing PLC tag values back-and-forth between separate PLC protocols.
We have the Operator Interface to PLC cables you need (at great prices too!)
Click here to view all of the programming and PLC cables on the store.
Cable Description | Cable Part Number |
---|---|
Direct LOGIC PLC RJ-12 port, DL05 DL06, DL105, DL205, D3-350 & D4-450(RS-232C) |
$26.00
|
Direct LOGIC (VGA Style) 15-pin port DL06, D2-250 (250-1), D2-260(RS-232C) |
$26.50
|
Direct LOGIC PLC RJ-11 port, D3-340(RS-232C) |
$26.00
|
Direct LOGIC DL405 PLC 15-pin D-sub port, DL405 (RS-232C) |
$26.00
|
Direct LOGIC PLC 25-pin D-sub port, DL405, D3-350, DL305 DCU and all DCM's (RS-232C) |
$27.00
|
Allen-Bradley MicroLogix 1000, 1200 & 1500 (RS-232C) |
$39.50
|
Allen-Bradley SLC 5-03/04/05 DF1 port(RS-232C) |
$26.00
|
Allen-Bradley PLC-5 DF1 port(RS-232C) |
$26.00
|
Allen-Bradley SLC 500 DH485 port(RS-232C) |
$25.50
|
GE 90/30 and 90/70 15-pin D-sub port(RS-422A) |
$26.00
|
MITSUBISHI FX Series 25-pin port(RS-422A) |
$26.00
|
MITSUBISHI FX Series 8-pin mini-DIN(RS-422A) |
$26.00
|
OMRON C200, C500 (RS-232C) |
$26.00
|
Voted #1 mid-sized employer in Atlanta
Check out our
job openings