This version of Internet Explorer is no longer supported by Microsoft, and some features of our store may no longer be supported by this version of IE.
Please upgrade or use a different browser.
These units have all the capabilities of the Full Feature Models below AND huge high resolution screens AND graphics accelerator chips AND 82MB of project memoryAND a second SD card slot AND an HDMI video out port.
These Full Feature Models are NEMA 4/4X (IP65) and include full color TFT screens with LED backlight; 800MHz CPUs; 1 Ethernet, 3 serial, and 2 USB ports; and an SD card slot.
Offering exceptional value, the Base Model has all the capabilities of the Full Feature Models above EXCEPT there is one serial port, and no audio out. Also, the EA9-T7CL-R and EA9-T15CL-R have one Ethernet port while the EA9-T6CL-R supports serial and USB only. These panels are an excellent value for an entry level HMI at
$506.00