AutomationDirect offers numerous PLCs with various capabilities to suit a wide range of applications. The two DirecLOGIC PLCs in the chart below are closely comparable to the CLICK PLC line. To compare ALL of the PLCs we offer, check out our PLC Selector Tool.
![]() |
![]() |
![]() |
|
---|---|---|---|
CLICK | DL05 | DL06 | |
Hardware Price | $69.00 | $134.00 | $270.00 |
Software Price | Free | Free 100 word version or $395 full version | Free 100 word version or $395 full version |
Built-in I/O | Up to: 8 Inputs, 6 Outputs |
8 Inputs, 6 Outputs |
20 Inputs, 16 Outputs |
Total possible I/O | 142 discrete, 54 analog |
30 | 100 |
Average price of a discrete I/O module | ≈$44 | ≈$61 | ≈$61 |
Ladder Memory (steps) | 8000 | 2048 | 7680 |
Real Time Clock | Built-in, depending on model | Optional (D0-01MC Module) |
Built-in |
Number of Instructions | 21 | 133 | 229 |
Com Ports | Up to 2 serial with Ethernet or up to 3 serial | 2 | 2 |
Analog I/O | Built-in on 15 CPU Models & 8 Optional Modules | 13 Optional Analog Modules | 13 Optional Analog Modules |
CPU Retains Documentation | Yes | No | No |
Voted #1 mid-sized employer in Atlanta
Check out our
job openings