Choose the Do-more starter kit to get going fast. You get a prewired, 3-slot base Do-more CPU, an 8-point input simulator module, and an 8-point relay output module. Also included are a copy of the Do-more Designer software on CD, USB containing software and user manual and a USB programming cable.
This is everything you need to evaluate the product and see for yourself what a powerful and easy-to-use controller Do-more can be!
Get absolutely free online PLC training through our training partner Interconnecting Automation at www.automationdirect.com/plc-training. This free training encompasses basic PLC fundamentals as well as Do-more Designer specific topics.
The Do-more H2 series PLC starter kit includes:
H2-DM1E | CPU with RS-232 port, USB programming port and Ethernet Port Built-in |
D2-03B-1 | Three-slot base (pre wired) |
F2-08SIM | Input simulator |
D2-08TR | Output module |
USB-CBL-AB6 | USB programming cable |
DM-PGMSW-USB | USB containing Do-more Designer Software and User Manual |
DM-PGMSW | Do-more Designer Software on CD-ROM |
Voted #1 mid-sized employer in Atlanta
Check out our
job openings