PAL-S01(8-Point Digital Input Module) |
Topic: PAL008
|
|
Use the information in the table below to configure the parameters for the PAL-S01 8-Point Digital Input Module.
| Setting | Options | How It Works | Setting Description |
|---|---|---|---|
|
Polarity |
PNP (+VDC) (default) |
Determines whether the Input becomes true with +VDC or 0VDC. |
Input is ON when signal pin has +VDC present. |
|
NPN (0VDC) |
Input is ON when signal pin has 0VDC present. |
||
|
Operating State |
Normally Open (default) |
Determines whether the digital value of the Input is true when the signal is present or true when the signal is not present. |
Input is ON when point is enabled. |
|
Normally Closed |
Input is ON when point is not enabled. |
||
|
Signal Persistence |
Filter Off (default) |
Ensures that the EtherNet/IP scanner sees the digital value by keeping the digital value on for the specified amount of time regardless of whether or not the actual signal is still present. |
Ensures the EtherNet/IP Scanner will see the Input data indicate true if the signal becomes true by leaving the Input data ON for the time period specified. Filter Off means that Input data only indicates true while signal is true. |
| 15 ms |
Input data indicates true for at least 15 ms when signal becomes true. |
||
| 50 ms |
Input data indicates true for at least 50 ms when signal becomes true. |
||
| 100 ms |
Input data indicates true for at least 100 ms when signal becomes true. |
||
|
Input Filter |
Filter Off |
This option will only indicate the digital value as true if the signal is on for the specified amount of time to eliminate spurious or noisy signals. |
Filters out spurious Input signals. Filter Off means that Input data only indicates true while signal is true. |
| 3 ms (default) |
Input data indicates true if signal is on for at least 3 ms. |
||
| 10 ms |
Input data indicates true if signal is on for at least 10 ms. |
||
| 20 ms |
Input data indicates true if signal is on for at least 20 ms. |