PAL-S02(8-Point Digital Output Module) |
Topic: PAL009
|
Use the information in the table below to configure the parameters for the PAL-S02 8-Point Digital Output Module.
Setting | Options | How It Works | Setting Description |
---|---|---|---|
Polarity |
PNP (+VDC) (default) |
Determines whether the point outputs + VDC or 0VDC. |
Output signal presents +VDC when Output data point is true. |
NPN (0VDC) |
Output signal presents 0VDC when Output data point is true. |
||
Operating State |
Normally Open (default) |
Determines whether the Output signal is present when the digital value is true or if the Output signal is present when the digital value is false. |
Output signal is present when Output data point is true. |
Normally Closed |
Output signal is present when Output data point is false. |
||
Fail Safe |
Hold Last State |
Specifies the behavior of the Outputs when the connection to the EtherNet/IP scanner is lost. Note that the “Fail Safe” byte of the PAL Controller options must be set to ‘Fault Mode’ for this option to work. |
Output signal will remain at last state when EtherNet/IP connection is lost. |
Reset Output (default) |
Output signal will disable when EtherNet/IP connection is lost. |
||
Set Output |
Output signal will enable when EtherNet/IP connection is lost. |