PAL-S04(4-Channel Analog Input Module)

Topic: PAL011

Use the information in the table below to configure the parameters for the PAL-S04 4-Channel Analog Input Module.

Setting Options How It Works Setting Description

Signal Type

Off (default)

0 to 10V

-10 to 10V

0 to 5V

-5 to 5V

1 to 5V

0 to 20mA

4 to 20mA

-20 to 20mA

Determines the type of signal being provided to the Analog input channel. A value of 0 disables the channel and is recommended for unused channels to save processing time.

Determines the signal read by the Analog Input channel (configurable for each individual channel). Any channel not being used should be set to Off to save on processing time for the module.

Filter

No filter

2 values

4 values

8 values (default)

16 values

32 values

64 values

Averages the values specified to give a 'steadier' digital value. The higher the value, the steadier the result but the slower the update.

Input filter. The channel value is averaged by the number of readings specified. Configuring this option to No filter will deliver a faster update but with less stability.