PAL-S06(16-Point Input Module) |
Topic: PAL013
|
Use the information in the table below to configure the parameters for the PAL-S06 16-Point Input Module.
Setting | Options | How It Works | Setting Description | ||||
---|---|---|---|---|---|---|---|
Polarity |
PNP (+VDC) (default) |
Determines whether the Input becomes true with +VDC or 0VDC. |
Input is ON when signal pin has +VDC present. |
||||
NPN (0VDC) |
Input is ON when signal pin has 0VDC present. |
||||||
Operating State |
Normally Open (default) |
Determines whether the digital value of the Input is true when the signal is present or true when the signal is not present. |
Input is ON when point is enabled. |
||||
Normally Closed |
Input is ON when point is not enabled. |
||||||
Signal Persistence |
|
Ensures that the EtherNet/IP scanner sees the digital value by keeping the digital value on for the specified amount of time regardless of whether the actual signal is still present or not.
|
Ensures the EtherNet/IP Scanner will see the Input data indicate true if the signal becomes true by leaving the Input data ON for the time period specified. The (Filter Off) setting disables this feature (Input data only indicates true while signal is true). The other values will ensure that the Input data is indicated for the value specified. |
||||
Input Filter |
Filter Off 3 ms (default) 10 ms 20 ms |
Only indicates the digital value as true if the signal is on for the specified amount of time to eliminate spurious or noisy signals.
|
Filters out spurious Input signals. The (Filter Off) setting disables filter (Input Data only indicates true while signal is true). The other values will filter out input signals shorter than the value specified. |