Ironhorse Gearmotors from AutomationDirect


Related Products

VP1B-90V-2037
VP1B-90V-2037 Thumbnail
VP1B-90V-2139
VP1B-90V-2139 Thumbnail
VP1B-90V-4020
VP1B-90V-4020 Thumbnail
VP1B-90V-4071
VP1B-90V-4071 Thumbnail
VP1B-90V-5071
VP1B-90V-5071 Thumbnail
VP1B-90V-5139
VP1B-90V-5139 Thumbnail
VP1C-90V-1007
VP1C-90V-1007 Thumbnail
VP1C-90V-1011
VP1C-90V-1011 Thumbnail
VP1C-90V-1021
VP1C-90V-1021 Thumbnail
VP1C-90V-2029
VP1C-90V-2029 Thumbnail
VP1C-90V-2047
VP1C-90V-2047 Thumbnail
VP1C-90V-2094
VP1C-90V-2094 Thumbnail
MTPM-BRUSH-5
MTPM-BRUSH-5 Thumbnail
MTPM-BRUSH-6
MTPM-BRUSH-6 Thumbnail
MTPM-BRUSH-7
MTPM-BRUSH-7 Thumbnail
VP1A-90V-2034
VP1A-90V-2034 Thumbnail
VP1A-90V-2051
VP1A-90V-2051 Thumbnail
VP1A-90V-2111
VP1A-90V-2111 Thumbnail
VP1A-90V-7018
VP1A-90V-7018 Thumbnail
VP1A-90V-7021
VP1A-90V-7021 Thumbnail
VP1A-90V-7026
VP1A-90V-7026 Thumbnail
VP1A-90V-7032
VP1A-90V-7032 Thumbnail
VP1A-90V-7054
VP1A-90V-7054 Thumbnail
VP1A-90V-7061
VP1A-90V-7061 Thumbnail
VP1A-90V-7091
VP1A-90V-7091 Thumbnail
VP1A-90V-7165
VP1A-90V-7165 Thumbnail
VP1A-90V-8042
VP1A-90V-8042 Thumbnail
VP1A-90V-8083
VP1A-90V-8083 Thumbnail


To learn more: https://www.automationdirect.com/dc-gearmotors?utm_source=7ldWpIxLNcA&utm_medium=VideoTeamDescription

(VID-MT-0024)

Automation Direct offers IronHorse® made in the USA industrial grade DC permanent magnet gearmotors which are 100% tested before shipment and available in voltages from 12v to 90v with torque up to 280 in-lbs.

Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=7ldWpIxLNcA&utm_medium=VideoTeamDescription

**Please check our website for our most up-to-date product pricing and availability.


Hide Transcript
View Transcript

Automation Direct offers IronHorse® made in the USA industrial grade DC permanent magnet gearmotors, which are 100% tested before shipment and available in voltages from 12 to 90V with torque up to 280 in-lbs. The VP1 series motors are designed for use on unfiltered SCR or thyristor type rectified AC input, pulse width modulated DC adjustable drives, or across-the-line applications and are built to AGMA standards, making them interchangeable with most other brands. These VP1 series units are available with parallel shafts in 90VDC, with speed ranges from 7 to 165 RPM, and torque from 13 to 280 in-lbs. The 2-wire connection makes for easy installation, rotation can be swapped, and reverse operation is no issue. The IP 40 die-cast aluminum bodies and metal gears, along with replaceable brushes, provide long-term dependability in harsh industrial environments. The VP1 series is available in 3 versions, all having the great features I mentioned. The VP1A units are the largest and most versatile, with torque up to 280 in-lbs, speeds from 18 to 165 RPM, and a hefty 5/8” shaft. The VP1B’s offer medium torque up to 100 in-lbs, 20 to 139 RPM, and a ½” shaft. The compact VP1C models offer the smallest footprint with torque up to 50 in-lbs in an RPM range of 7-94, with a 5/16” shaft. These are an awesome value for a rugged, quality, US-made product with stock here at our warehouse for quick free shipping, 45-day no questions asked return, and 1-year warranty. Click here to buy DC gearmotors for your applications. If you need more help, please see our award-winning support options here. Click here to subscribe to be notified of new products and solutions.



No data returned!
An error has occurred! Please contact support
Videos Home > Ironhorse Gearmotors from AutomationDirect