Dold Current Monitors & AcuAMP 3 Phase Voltage Transducers from AutomationDirect


Related Products

3VACT150-LL-42-120A
3VACT150-LL-42-120A Thumbnail
3VACT300-LL-42-120A
3VACT300-LL-42-120A Thumbnail
3VACT600-LL-42-120A
3VACT600-LL-42-120A Thumbnail
3VACT150-LN-42-120A
3VACT150-LN-42-120A Thumbnail
3VACT300-LN-42-120A
3VACT300-LN-42-120A Thumbnail
3VACT150-LL-42-24
3VACT150-LL-42-24 Thumbnail
3VACT300-LL-42-24
3VACT300-LL-42-24 Thumbnail
3VACT600-LL-42-24
3VACT600-LL-42-24 Thumbnail
3VACT150-LN-42-24
3VACT150-LN-42-24 Thumbnail
3VACT300-LN-42-24
3VACT300-LN-42-24 Thumbnail
RN5883-001-24-80V
RN5883-001-24-80V Thumbnail
RN5883-001-80-230V
RN5883-001-80-230V Thumbnail
RN5883-011-24-80V
RN5883-011-24-80V Thumbnail
RN5883-011-80-230V
RN5883-011-80-230V Thumbnail
ND5015-24-61
ND5015-24-61 Thumbnail
ND5015-35-61
ND5015-35-61 Thumbnail
ND5015-070-61
ND5015-070-61 Thumbnail


Visit www.AutomationDirect.com for products and prices. (VID-CT-0003)


Hide Transcript
View Transcript

In the industrial field, the health of your electrical system is a top priority. Early detection and prevention of electrical faults can reduce the chances of damage to equipment and minimize danger to personnel. This is where Residual Current Monitors by Dold, and 3-phase voltage transducers from AcuAmp can be absolute game-changers. Unlike traditional GFI or leak interrupt units, the residual current monitor and transformer can measure and report leakage without tripping a circuit. It can be used for pre-failure detection on wire insulation, leak current monitoring on noisy circuits like a VFD, on both AC and DC circuits. It has a visual indicator warning, and trip limits tied to dry contacts, as well as a 0-10 Volt DC analog output proportional to the residual leakage in your system. These features mean flexibility for your system configuration. The AcuAmp three-phase voltage transducers are custom-designed to monitor incoming three-phase power as an average and for each phase individually. They utilize true RMS measurement to detect brownouts, phase imbalances, or temporary voltage spikes, and are especially useful if your plant is in an area with an inconsistent power grid. With an analog output and a hard-coded phase loss contact, the transducer can alert you to irregular power fluctuations so you can take steps to prevent motor burnout, mechanical damage from phase loss, or equipment damage from brownouts. Whether you need top-of-the-line, adaptable leak current detection or a versatile 3-phase grid power monitoring solution, AutomationDirect has an answer for you. It’s just another reason AutomationDirect is the #1 value in automation. You can find these on our webstore at AutomationDirect.com



No data returned!
An error has occurred! Please contact support
Videos Home > Dold Current Monitors & AcuAMP 3 Phase Voltage Transducers from AutomationDirect