Cookies are not enabled on your browser.
Visit www.AutomationDirect.com for products and prices. (VID-PS-0047)
Does your application require a large outdoor digital meter? If so, check out the ProSense LPD5-A series of large process meters that deliver a rugged, easy-to-use display with exceptional visibility for demanding industrial environments. These Units feature a bright 100mm, 5-digit LED display that is easily readable from up to 50 meters away, even in direct sunlight. These ProSense meters support a wide range of analog inputs, with voltage and current signals commonly used in process applications. They have two 5A relay outputs that can be used for alarms or control. Configuration is fast and intuitive using three front-panel pushbuttons, with options for manual scaling or Teach-in mode. All models accurately display process signals in direct or reverse-acting mode. AC and DC powered models are available, providing flexibility for a wide range of installations. All units have an IP65 protection rating, making them suitable for indoor and outdoor installations. To learn more about these large, outdoor process meters, visit automationdirect.com
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings