Cookies are not enabled on your browser.
Enclosures house and protect electrical/electronic components and wiring from industrial hazards and are available in various sizes, styles, materials, and NEMA ratings. Rack mount enclosures to house industrial instrumentation are available in various types and sizes, and are RoHs compliant.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Electrical enclosures play a vital role in protecting sensitive electrical devices from the harmful effects of industrial environments, helping to guarantee a long service life for the components mounted within. AutomationDirect has teamed with premier American and European enclosure manufacturers such as AttaBox, Hammond, Integra, Quadritalia (modular), Saginaw, Stahlin, Teknokol, Fibox, and Wiegmann to provide thousands of enclosures in various sizes, materials, and NEMA ratings, all at great prices and with fast shipping.
With our wide selection of enclosure types, including freestanding carbon steel enclosures, pushbutton enclosures, modular enclosures, HMI enclosures, PVC consoles, stainless steel junction boxes, and much more, you're guaranteed to find the right enclosure for your application.
Custom paint options are available (for select models) as well as a wide range of accessories for easy mounting, better internal visibility, and application-specific requirements.
For part listing and specifications, go to Shop Now
Newest Additions!
Wall-mount enclosures house electrical controls, terminals, instruments and components. These provide protection from dust, dirt, oil, and water.
Wall/surface-mounted junction boxes can also serve as service boxes, switch boxes and cutout boxes.
Newest Additions!
Miniature cases provide watertight protection for electronic equipment, circuit boards and DIN rail mounted components. Die-cast aluminum, polycarbonate, fiberglass and ABS plastic models are available with various NEMA and IP ratings, including units suitable for harsh and outdoor environments.
Pushbutton enclosures house and protect 22mm or 30mm mount pilot devices. Carbon and stainless steel models prevent ingress of dust, water and oil; ABS, fiberglass, and polycarbonate models are suitable for harsh environments; sanitary models are ideal for applications in food/beverage industries.
Wall-mount enclosures house electrical controls, terminals, instruments and components. These provide protection from dust, dirt, oil, and water.
Wall-mount enclosures house electrical controls, terminals, instruments and components. These provide protection from dust, dirt, oil, and water.
Newest Additions!
Modular enclosures allow you to configure your enclosure to the layout and size that best serves your specific application.
Quadritalia modular enclosures offer components such as roof/base sets, vertical frame rails, doors, exterior panels, and subpanels required to assemble an OK series enclosure to your preferred specification.
Saginaw modular enclosures consist of end and center bays that can be bolted together to build a freestanding NextGen series enclosure that best fits your specific application.
Carbon steel, stainless steel, and fiberglass-reinforced polyester flanged enclosures are available for mounting disconnects. NEMA 4, 4X, and 12 wall mount enclosures are available as well as NEMA 3R, 4, 4X, 12, and 13 floor-mount, freestanding, and freestanding modular versions. These enclosures are specifically designed to house disconnects from various manufacturers.
Wall-mount enclosures house electrical controls, terminals, instruments and components. These provide protection from dust, dirt, oil, and water.
Wall-mount enclosures house electrical controls, terminals, instruments and components. These provide protection from dust, dirt, oil, and water.
HMI (Human-Machine Interface) enclosures are specifically designed to house and protect HMIs, electrical and electronic controls, instruments, and components. These enclosures are available with NEMA 3R, 4, 4X, 12, and 13 ratings (depending on model) that provide protection from dust, oil, and water, and allow for outdoor use with the addition of a drip shield.
HMI enclosures are available in a range of sizes in aluminum, stainless steel, or carbon steel materials.
A selection of customizable enclosures and accessories are available for ordering in various standard and custom paint colors.
Rack enclosures are designed to house network access equipment used in industrial environments. These enclosures provide outstanding protection against dust, oil and water, and are available in solid or windowed door options. All models offer multiple NEMA ratings.
Wiring trough encloses and protects wiring runs from dirt, dust, and oil and dripping water; certain NEMA rated versions are available that protect against rain, sleet and snow in outdoor applications.
Models are available in carbon steel and stainless steel, and in various NEMA ratings, sizes, hinge styles, cover types, latch types, and with or without window.
Wireways are used to route and organize electrical cables and wires while protecting them from dust, dirt, oil, and water. Styles include lay-in for ease of installation or pull-through for optimum protection.
Wireway fittings are available in a wide variety of shapes and sizes designed to fit perfectly with our wireways to provide an easy and trouble-free installation that best fits your application.
Accessories such as gasket kits and wall/ceiling hangers are also available.
Data communication racks provide housing for network access equipment used in industrial environments.
Data communication rack systems include rack cabinets, wall-mount racks, open racks, instrument enclosures, and a wide variety of accessories used to house network access equipment and/or instrumentation.
Models are available in a variety of styles and sizes, with NEMA ratings to accommodate a range of environmental protection requirements.
Newest Additions!
Suspension arm systems consist of modular components such as couplings, tubes, arms, mounts, and others designed for use with HMI enclosures. These components can be configured to create a system that allows operators to easily move or position an HMI enclosure to an ergonomic and comfortable working position.
Newest Additions!
Subpanels provide a surface to install components without compromising NEMA ratings. Available parts include standard, perforated, back, side, half-height, and side-mount panels in various materials and/or finishes, depending on brand and style.
DIN Rail and DIN rail kits allow easy installation and removal of compatible devices mounted inside an enclosure such as circuit breakers, PLCs, relays, etc.
Newest Additions!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings