Automationdirect.com

AutomationDirect Adds More Enclosure Subpanels

AutomationDirect Adds More Enclosure Subpanels

Cumming, GA --- February 25, 2015 ... AutomationDirect has added over 200 new subpanels to its Hubbell-Wiegmann line of electrical enclosures. Perforated, galvanized and stainless steel subpanels have been added to the existing product lineup and information has been updated on our existing subpanels. 2D and 3D drawings are now available for all subpanels and 3D renderings added for each part. New HF Series swing-out subpanel kits are available for the Ultimate series NEMA 4/12 enclosures and include the swing panel, brackets and hardware necessary for a tub flange install. The subpanels are fabricated from 14 gauge steel and painted with white polyester powder over phosphatized surfaces. Convenient access to the sub-enclosure is provided via 1/4 turn pull-tab. HF series subpanels range in size from 9.75 x 9.75 inches to 33.75 x 33.75 inches with prices starting at $81

For more information, visit www.automationdirect.com/enclosures.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

 

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)