AutomationDirect
Login | Register
Accounts & Orders
Cart
12
$630.25

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $630.25


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • Purchase History Reports
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card |
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks

Tech Tip: IP Address and Subnet Mask from AutomationDirect


Related Products

P2-550
P2-550 Thumbnail
P2-START2
P2-START2 Thumbnail
P3-530
P3-530 Thumbnail
P3-550E
P3-550E Thumbnail
H0-ECOM100
H0-ECOM100 Thumbnail
H2-ECOM100
H2-ECOM100 Thumbnail
H2-DM1E
H2-DM1E Thumbnail
H2-DM1E-START
H2-DM1E-START Thumbnail
T1H-DM1E
T1H-DM1E Thumbnail
C0-10DD1E-D
C0-10DD1E-D Thumbnail
C0-10DD2E-D
C0-10DD2E-D Thumbnail
C0-10DRE-D
C0-10DRE-D Thumbnail
C0-10ARE-D
C0-10ARE-D Thumbnail
C0-11DD1E-D
C0-11DD1E-D Thumbnail
C0-11DD2E-D
C0-11DD2E-D Thumbnail
C0-11DRE-D
C0-11DRE-D Thumbnail
C0-11ARE-D
C0-11ARE-D Thumbnail
EA9-T6CL
EA9-T6CL Thumbnail
EA9-T15CL
EA9-T15CL Thumbnail
EA-ECOM
EA-ECOM Thumbnail
SE2-PM5
SE2-PM5 Thumbnail


To learn more: https://www.automationdirect.com/communications?utm_source=xYGTjKnVOFA&utm_medium=VideoTeamDescription

(VID-CM-0005)

With more AutomationDirect products being Ethernet capable, what do we need to know to get your network up and running? This video describes the IP address basics and how the Subnet mask is used to define how Ethernet devices can talk with one another (Subnetting). This is a great subnetting tutorial video to teach PLC networking basics.

Online Support Page: https://community.automationdirect.com/s/?utm_source=?utm_source=xYGTjKnVOFA&utm_medium=VideoTeamDescription

**Please check our website for our most up-to-date product pricing and availability.


Hide Transcript
View Transcript

with more automation direct products being internet-capable what do we need to know to get your network up and running let's start by describing some of the components an IP address so we have this plc that has the following IP address we can see that this address is made up of four number groups separated by decimal points each of these groups can be a possible number range of 0 to 255 so how can you determine what this plc can talk to this is done by using the IP address along with the subnet mask the subnet mask is also made up of four number groups and each number group matches up to the IP addresses number group to define what it can talk to if the subnet mask number portion is 255 this means that the IP address number portions must match for communication when the subnet masks octet is 0 however the IP addresses number portions can be any valid number in the range let's see some examples to make this point clear so we have plza we can see that the first three octet of the subnet masks are 255 and the last is 0 this means that a device wanted to communicate with this plc we need to be 192 168 dot one dot something now let's add in PLCB to our switch well these two devices be able to talk yes as you see the first three number groups of the IP addresses match and the last is different now let's add em plcc to our switch well this plc be able to talk with other PLC's know we can see that the third group of ppl cc's IP address does not match the other PLC's how can we make all three of these devices talk to one another easy we would just have to redefine the subnet mask of all these devices to be 255 dot 250 500 now I'll all the devices can talk to one another when the IP address and the subnet mask combined to allow devices to talk to one another this is called a subnet how do we handle talking devices outside of their subnets this will be discussed in the next video called gateway address if you need any help with using automation direct ethernet capable device please contact automationdirect's free award winning tech support team during regular business hours they will be happy to help and don't forget the forum's there's lots of folks there that love to share their years of experience just don't post questions directed at automationdirect's technical support staff there they do not monitor the forums on a regular basis



No data returned!
An error has occurred! Please contact support
Videos Home > Tech Tip: IP Address and Subnet Mask from AutomationDirect
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service     AutomationDirect Product API
Clear login credentials



Back to Top


spinner Updating...
Info