AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
1
$53.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $53.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • Purchase History Reports
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
Our offices will be closed on Friday, April 3rd in observance of Easter. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, April 6th.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks

StrideLinx: Secure Industrial VPN - Security Overview from AutomationDirect


Related Products

SE-SL3011
SE-SL3011 Thumbnail
SE-SL3011-WF
SE-SL3011-WF Thumbnail
SE-ANT110
SE-ANT110 Thumbnail
SE-ANT130
SE-ANT130 Thumbnail
SE-ANT150
SE-ANT150 Thumbnail
SE-ANT210
SE-ANT210 Thumbnail
SE-ANT250
SE-ANT250 Thumbnail


To learn more: https://www.automationdirect.com/stride?utm_source=CQupk68XMmo&utm_medium=VideoTeamDescription

(VID-CM-0028)

This Secure industrial VPN provides an all-in-one platform for PLC Remote Access Solution. Using an industrial VPN router for a PLC remote access solution, elevates many security issues. In this video, we highlight many of the security features that will help in protecting your automation network, while also allowing for more connectivity and performance.

Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=CQupk68XMmo&utm_medium=VideoTeamDescription

**Please check our website for our most up-to-date product pricing and availability.


Hide Transcript
View Transcript

The StrideLinx, Secure Industrial VPN provides for the integration of control system networks into plant-wide area networks, while still allowing for secure access, of all your end devices, across any internet connection. With this type of integration there is always security challenges that need to be addressed. The StrideLinx cloud can be helpful in alleviating most of your issues, but should be viewed as one part of an overall security strategy. In this video, I will highlight some of the main security features of the StrideLinx VPN cloud and how these features can help with your security policies. When using this cloud based VPN, all the data passing through the network is encrypted, and when it reaches the final destination it is then decrypted. For example, if you were to turn on a PLC output, this machine code would be encrypted, on your PC, by the IXClient software. Then the encrypted code would be routed over the internet through the StrideLinx cloud network, and when the encrypted data reaches the VPN router, it will then be decrypted, and sent to the PLC. Communicating, in this manner, ensures that your data is securely encrypted, while in route, and reduces the likelihood of an external attack. The StrideLinx network then leverages the connectivity of the internet and uses host servers around the world, to push your encrypted data with the most efficient connection route. These servers are monitored 24/7 by experts and all communication through these networks are hosted through certified data centers. This provides for centralized logging, in case of a security Incident. To further ensure that your data is protected the StrideLinx network is routinely audited by 3rd parties for vulnerabilities and attacks. The StrideLinx platform allows for Role-based user and group management. This allows for Inviting colleagues and customers into this network and still allowing for individualized rights and permissions. There is also a detailed audit trail, of each users actions, while using this network. Allowing for another layer of insight into all users actions. To add another layer of security to the user login, there is also optional Two-factor authentication. TO set this up you will need to enable the feature under your company profile, and then select here, under log in and security. When this is enabled you will be given a QR code to link to your authentication app like, Google Authenticator, which I am using in this video. This program will generate a new code every 30 seconds. When you log in with your user name and password you will be asked for this 6 digit code. This adds another layer to protect your device from malicious attack. If you have any questions about the security features, of this router please feel free to comment below, or call into our support team. Click on this video to learn more about AutomationDirect’s many support options, click here to learn more or see more videos on our many products, and be sure to click here to subscribe to our YouTube channel for upcoming videos.



No data returned!
An error has occurred! Please contact support
Videos Home > StrideLinx: Secure Industrial VPN - Security Overview from AutomationDirect
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info