AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wiring Solutions
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more H2 PLCs or
    Do-more T1H Series
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • AC Motors
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks

C-more HMI: Collecting Data and Data Logging Overview from AutomationDirect


Related Products

CM5-T4W
CM5-T4W Thumbnail
CM5-T7W
CM5-T7W Thumbnail
CM5-T10W
CM5-T10W Thumbnail
CM5-T12W
CM5-T12W Thumbnail
CM5-T15W
CM5-T15W Thumbnail
CM5-T22W
CM5-T22W Thumbnail
CM5-PGMSW
CM5-PGMSW Thumbnail
EA9-T6CL-R
EA9-T6CL-R Thumbnail
EA9-T6CL
EA9-T6CL Thumbnail
EA9-T7CL-R
EA9-T7CL-R Thumbnail
EA9-T7CL
EA9-T7CL Thumbnail
EA9-T8CL
EA9-T8CL Thumbnail
EA9-T10CL
EA9-T10CL Thumbnail
EA9-T10WCL
EA9-T10WCL Thumbnail
EA9-T12CL
EA9-T12CL Thumbnail
EA9-T15CL-R
EA9-T15CL-R Thumbnail
EA9-T15CL
EA9-T15CL Thumbnail
EA9-PGMSW
EA9-PGMSW Thumbnail
EA9-RHMI
EA9-RHMI Thumbnail
CM5-RHMI
CM5-RHMI Thumbnail


To


Hide Transcript
View Transcript

C-more offers many ways to display and modify data, but this HMI offers an advantage. You can also capture and log data that could be missed during the running process. This data can then be stored to an external SD card or USB drive and evaluated later. There are 5 ways to capture and store data in the C-more. There are detailed videos on each of these methods that can be found in the playlist at the end of this video. You can grab screen captures, with the values on a screen, at any given time. This is helpful if you need a complete picture of a process, at the moment of failure or other important trigger. These are 4 datalogging options. These options create a CSV log file that are a day long and end at midnight each day. There can be a total of 18 log files. 1 for you Alarm Log, 1 for Message Database and up to 16 log files for either the Line Trend Graph or the PID Faceplate Line Trend Graph. The Alarm Log captures all the alarm events that has this option selected. This is a good catch all data logging option. If you want to log when a failure or any other important process point has happened, this is where you will log that information. The Message Database Logs include messages, from the message database, that has this option selected and then is triggered through the lookup text option. This database also includes the messages from the multi-state text object that has this log option checked. With screen captures, message database and alarm database, you can select where these are stored from the panel manager. The default storage location is SD1, and dependent on your C-more model you can select one of these 3 options. The Line Trend Graph is a data collection that is tied to the line trend graph object. These line trend graph object will log if you have this option selected. The logging on Line Trend Graph is a great way to do a deep dive evaluation on a process to see what can be causing an issue or how it can be improved. The PID Faceplate Line Trend Graph is just like the regular Line Trend Graph, but specifically designed with a PID process in mind. So, those are the different ways you can capture and log data with C-more. If you want more information on any of these, please follow this playlist for a more in-depth video. Click here to see more information on the C-more HMI. And click here to subscribe to our YouTube channel to keep up to date with our products and automation solutions.



No data returned!
An error has occurred! Please contact support
Videos Home > C-more HMI: Collecting Data and Data Logging Overview from AutomationDirect
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info
„