AutomationDirect
Login | Register
Accounts & Orders
Cart
3
$221.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...

Your Account

Account Home

Checkout   $221.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • Purchase History Reports
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card |
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • E-books / White Papers
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
  •    Videos   
  •    PLC Training   
  •    My Product Docs   

Educational And Training Videos


Videos Home > WEG CFW300/320 VFD Quick Start...

WEG CFW300/320 VFD Quick Start from AutomationDirect


Related Products

CFW300A01P6S1NB20
CFW300A01P6S1NB20 Thumbnail
CFW300A01P6S2NB20
CFW300A01P6S2NB20 Thumbnail
CFW300A01P6T2NB20
CFW300A01P6T2NB20 Thumbnail
CFW300B10P0B2DB20
CFW300B10P0B2DB20 Thumbnail
CFW300B15P2T2DB20
CFW300B15P2T2DB20 Thumbnail
CFW300-CRS232
CFW300-CRS232 Thumbnail
CFW300-CRS485
CFW300-CRS485 Thumbnail
CFW300-CUSB
CFW300-CUSB Thumbnail
CFW300-KHMIR
CFW300-KHMIR Thumbnail
CFW300-IODR
CFW300-IODR Thumbnail
CFW300-IOAR
CFW300-IOAR Thumbnail
CFW300-IOADR
CFW300-IOADR Thumbnail
CFW300-IOAENC
CFW300-IOAENC Thumbnail
CFW300-KFA-S1-S2
CFW300-KFA-S1-S2 Thumbnail
CFW300-KFB-S2
CFW300-KFB-S2 Thumbnail
CFW-WPS
CFW-WPS Thumbnail
CFW300-FAN-A
CFW300-FAN-A Thumbnail
CFW300-FAN-B
CFW300-FAN-B Thumbnail
CFW100A01P6S120G2
CFW100A01P6S120G2 Thumbnail
CFW100B02P6S120G2
CFW100B02P6S120G2 Thumbnail
CFW100A01P6S220G2
CFW100A01P6S220G2 Thumbnail
CFW100B02P6S220G2
CFW100B02P6S220G2 Thumbnail
CFW100C04P2S220G2
CFW100C04P2S220G2 Thumbnail


To learn more: https://www.automationdirect.com/drives?utm_source=MsqZnT7EJYI&utm_medium=VideoTeamDescription

(VID-DR-0070)

Get a motor spinning quickly with this simple introduction to setting up a WEG VFD CFW300 (Variable Frequency Drive). This is the BEST VFD for your budget but with high end features like Dynamic Braking, Fire Mode, PID, 65,000A SCCR, Zero Stack foot print, Multi-Speed, etc. and is even cULus listed! And it is available in single phase up to 3 hp!

Online Support Page: https://community.automationdirect.com/s/?utm_source=MsqZnT7EJYI&utm_medium=VideoTeamDescription

**Please check our website for our most up-to-date product pricing and availability.


Hide Transcript
View Transcript

In this video we’ll use a 1hp WEG CFW300 drive to control a motor from a single phase 120 Volt supply. These are the parameters we are going to set and the values we are going to use in this demo. Let’s quickly walk through setting these just so you can get a feel for the flow of entering parameters. Before doing anything, let’s reset the drive to factory default so if you’re following along we are both starting at the exact same place. Press the P button to get to the parameters and scroll to Parameter 204. Hit P again to change the parameter to a 5 to reset the drives parameters to factory default for 60 Hz and press P to accept it. Scroll to parameter 401 which is the Motor’s rated current – ours is 3.2 amps so we enter that and press P to accept it. Parameter 402 is the motors rated speed, we’ll modify that to 1725 and hit P to accept that. Parameter 403 is the motor’s max frequency, 60Hz is what we want so hit P to accept that. Scroll to the acceleration parameter number which is 100. Hit P to change it – I’ll change it to 2 seconds – and Hit P to accept that value. Scroll to the next parameter on our list, hit P, and change the deceleration to 2 seconds and hit P to accept that. Scroll to the Min Speed Parameter. Let’s make that 4 Hz. Hit P to accept to accept that. Scroll to the max speed parameter. Hit P – let’s change our max speed to 30 HZ. Hit P to accept that. Scroll to Parameter 2 which shows us the drive’s output frequency and press the RUN/STOP key to start the motor. And sure enough the drive ramps the motor to the 4Hz minimum output frequency we just entered. Perfect. If I increase the output frequency, then the motor responds accordingly. Of course, since we set the max frequency to 30 Hz, the drive won’t let us go past that. Exactly what we expect. To view the motor’s current, press P to exit the frequency parameter, go to parameter 3 which is the motor current and press P to see the value. This bar graph down here is also showing the motor current because the bar graph parameter – which is parameter 207 says display parameter 3 – the motor’s current. Parameter 223 controls Forward and Reverse. Stop the motor, change it to a 1, hit P to accept that and now when we run the motor it rotates in the opposite direction and the rotation indicator up here changes direction. Well, that’s all there is to configuring a WEG Variable Frequency Drive. Here’s a couple things that will help you get up and running quickly: In the box the drive comes in, there is a little plastic bag that has a “Quick Installation Guide” in it. Hang on to that because it has all kinds of information that will help you get up and running quickly. Mechanical dimensions. A drive quick reference table showing all drives in this family at a glance. Wiring information. I/O pinout and usage. Compliance information, everything you need to know about the keypad and display. The sequence for entering parameters. This is literally the first several steps of the example we just did in this video. I just took that and modified a couple numbers and added a few more parameters. There’s technical specs, a list of the most common parameters – I love that – and a list of the most common fault and alarm codes. Etc. So definitely grab that little plastic bag and put it somewhere safe. If you DO lose it, then you can always download it and all the user manuals for free from the AutomationDirect.com website. You can also enter parameters, program the built-in SoftPLC and even monitor the drive’s performance using the WEG Programming Software which you can also download for free from the AutomationDirect.com website. And finally, be sure to check out all of our drive videos at AutomationDirect.com/videos or just click on the video button. There are over 1000 videos here so just search for what you want to get all kinds of video tutorials on AutomationDirect products. Or better yet, go to the Video Cookbook and click on the AC Drives chapter to only see videos about drives. We add new videos all the time so check back often. Well, that ought to be enough to get you going, but we just scratched the surface of all the things you can do with this drive in this video, so click here to learn more about the WEG Variable Frequency Drive. Click here to learn about all of AutomationDirect’s free support options and click here to subscribe to our YouTube channel so you will be notified when we publish new videos.



No data returned!
An error has occurred! Please contact support
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
payment methods
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map    Send Us your Feedback    Unsubscribe    Email Preferences    Legal & Business Policies    Cookie Preferences    YouTube Terms of Service    AutomationDirect Product API
Clear login credentials
Back to Top


 Updating...
Info