AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • Purchase History Reports
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
Our offices will be closed on Friday, April 3rd in observance of Easter. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, April 6th.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks

Magnetic Flow Meters Large Meter Parameter Walkthrough from AutomationDirect


Related Products

FMM50-1002
FMM50-1002 Thumbnail
FMM75-1002
FMM75-1002 Thumbnail
FMM100-1002
FMM100-1002 Thumbnail
FMM150-1002
FMM150-1002 Thumbnail
FMM200-1002
FMM200-1002 Thumbnail
FMM50-1001
FMM50-1001 Thumbnail
FMM75-1001
FMM75-1001 Thumbnail
FMM100-1001
FMM100-1001 Thumbnail
FMM150-1001
FMM150-1001 Thumbnail
FMM200-1001
FMM200-1001 Thumbnail
FMM-GND1
FMM-GND1 Thumbnail


To learn more: https://www.automationdirect.com/flow-sensor?utm_source=QfguUEEZZSE&utm_medium=VideoTeamDescription

(VID-FL-0005)

Learn how to get the most out of your 1.5" and 2" Magnetic Flow Meter from AutomationDirect. This video walks through all of the parameters using examples so you can see how and when to use each.

Online Support Page: https://community.automationdirect.com/s/?utm_source=QfguUEEZZSE&utm_medium=VideoTeamDescription

**Please check our website for our most up-to-date product pricing and availability.


Hide Transcript
View Transcript

Let’s work our way through the parameter menus and see what this Flow Meter can do. We’ll start with the CONFIG sub-menu because everything else depends on how you configure the device. FOU1 and FOU2 determine how outputs 1 and 2 will react in case of an error. You can have the output turn on or off in case of an error, or just leave it to do whatever the output was setup to do. Output 1 can also be a frequency output – in that case you can set the output to go to 130% of the frequency you set, go to no output frequency or don’t do anything. For channel 2 which can also be an analog output, you can set it up to go to the lower error value, upper error value or do nothing. Be careful to make sure your equipment can handle the high and low error conditions before using this option. Not all equipment can automatically handle currents of more than 20mA or greater than 10 volts. You can set a startup delay, choose if the digital outputs should behave as PNP or NPN and set a damping constant in seconds to help smooth out results. diS chooses how often the display is updated, 50, 200, 600 ms and if you want to rotate the display 180 degrees in case you have to install the unit upside down. And UNITS sets the LED display to gallons per minute or gallons per hour if you are viewing FLOW. SELd selects what you want the default display to show, Flow Rate, Total Gallons or Temperature. SEL2 selects whether output 2 should represent FLOW or Temperature. Remember – Remember Output 1 only outputs FLOW so there is no SEL1 for this unit. LFC is the flow cut off limit. This tells the sensor not to generate any outputs until the fluid flow rate is above this lower limit. That way you don’t get a lot of false readings while the system is starting up or shutting down. You can tell the total to only count net forward fluid flow or the actual fluid flow. For example, if you choose the minus and plus sign, the totals displayed on the LED will follow the actual amount of fluid that has passed through the sensor – even if some of it is in the reverse direction. If you choose this zero plus option, the totals shown on the LED will always show you the max fluid that has passed by to date and won’t show you reduced totals if some of it has passed in the reverse direction. It’s important to understand that the analog value output will always reflect the correct amount of fluid that has passed by even if there are periods of reverse flow. BUT, the digital pulse output only recognizes positive fluid flow. For example we would get pulses here during increasing volume, none during decreasing, then we start getting pulses again once the volume passes its previous max. It tells you the net amount fluid that has passed in the positive direction. And the last parameter in the configuration window is the Fluid direction. If you install the meter so that the FLOW is traveling against the direction shown on the side of the unit, then set the Fdir parameter to minus and attached the sticker that came with the unit. This parameter will make sure all the displays and outputs take the correct flow direction into account. The Memory sub-menu simply keeps track of the highest and lowest Flow rate seen to date and the max and min temperature seen to date. You can view those any time and reset them by selecting them and pressing the up or down arrows. The EPD sub menu is the Empty Pipe Detections feature. You can turn it on or off, and specify a delay time for the empty or full signal so it doesn’t trip on an intermittent air bubble. You can view the current empty pipe value and set the trip point. Once enabled, if an empty pipe IS detected, you will see this in the LED display. And we have already seen the Simulation sub menu in action so we won’t go over that again here. In the Extended Functions menu you can also do a factory reset and you can reset the gallons counter to zero yourself or tell the sensor to do itself periodically in intervals of hours days or weeks. Back on the main sub menu is where you control the behavior of the outputs. The top half is all output 1 – the digital output on this unit – and the lower half is all output 2 – the analog output on this unit. For output 1, if you select a hysteresis or window function output, these become active. The Hysteresis function turns the output on when the flow reaches SP1 and off when it falls below what ever you put in rP1. That way if you have a process bouncing around this limit you don’t get a bunch of events. The window function activates the output between the two values. That’s for when you need to make sure a process stays within limits. If you select a pulse output on output 1, then these two become active. ImPS is the volume – that is how many gallons should pass by for each pulse output? You can have a single pulse generated the only first time the meter reaches the total volume, or you can have a pulse generated every time that many gallons pass by. The Diagnostic output sends the empty pipe detection to the output. This only works if the empty pipe feature we talked about a couple minutes ago is enabled. This signal will drop low if an empty pipe is detected. Finally, if we choose output 1 to be a frequency output, these two become available. In FEP you put the max flow rate that you want to correlate with the max frequency that you put in here. Output 2 has the same window and hysteresis functionality - the set points are set in these two guys – and it has the same empty pipe diagnostic output ability as output1. The InD parameter changes output 2 to an input so it can be used to reset the gallons counter. When that is active, you can set how it works in this guy – go active on a high, low, leading edge or falling edge. And if you just want an analog output you can choose current or voltage. Everything we just did here was for the 1001 model flow meter which has one digital and one analog output. The 1002 flow meter has two analog outputs. The first output is dedicated to temperature so you scale the min and max temperatures here – that is, you put the temperature that corresponds to 0 volts or 4 mA here and the max temperature which corresponds to 20 mA or 10 Volts here. Output 2 on the 1002 unit is dedicated to flow, so you put the min and max values of the flow here. Otherwise, all the other parameters are pretty much the same as they were for the 1001 unit. If you have any questions, please contact AutomationDirect’s free award winning tech support during regular business hours. They will be happy to help. And don’t forget the forums – there are lots of folks there that love to share their years of experience. Just don’t post and questions directed at AutomationDirect’s support staff there – they don’t monitor the forums on a regular basis.



No data returned!
An error has occurred! Please contact support
Videos Home > Magnetic Flow Meters Large Meter Parameter Walkthrough from AutomationDirect
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info