AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
1
$53.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $53.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • Purchase History Reports
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
Our offices will be closed on Friday, April 3rd in observance of Easter. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, April 6th.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks

NITRA Pneumatic Manifolds and Silencers from AutomationDirect


Related Products

MLA-3
MLA-3 Thumbnail
MLA-5
MLA-5 Thumbnail
MYA-2
MYA-2 Thumbnail
MYA-3
MYA-3 Thumbnail
SPL-12N
SPL-12N Thumbnail
SPL-12R
SPL-12R Thumbnail
SPL-14N
SPL-14N Thumbnail
SPL-14R
SPL-14R Thumbnail
SPL-18N
SPL-18N Thumbnail
SPL-18R
SPL-18R Thumbnail
SPL-38N
SPL-38N Thumbnail
SPL-38R
SPL-38R Thumbnail


To learn more: https://www.automationdirect.com/pneumatic-exhaust-silencers?utm_source=1IoMcktAn_E&utm_medium=VideoTeamDescription

(VID-PN-0007)

NITRA aluminum manifolds are available in two variations. Round manifolds have one 1/4" NPT input and either two or three 1/4" NPT outputs. Rectangular manifolds have 1/2" NPT inputs on either end and either three or five 1/4" NPT outputs. Maximum input pressure = Up to 500 psi.

Online Support Page: https://community.automationdirect.com/s/?utm_source=1IoMcktAn_E&utm_medium=VideoTeamDescription

**Please check our website for our most up-to-date product pricing and availability.


Hide Transcript
View Transcript

Welcome to Kickstart where you get to see new products here at AutomationDirect. Today I am going to show you our latest NITRA Pneumatic products. We now offer two styles of pneumatic aluminum manifolds: round and rectangular. They are both NPT fittings with multiple inch size connections. The round styles have one – one quarter inch inlet and either two or three one quarter inch outlets. The rectangular manifolds have one half inch inlets on either end and either three or five one quarter inch outlets. These will handle up to five hundred psi and are great for adding more tools, hoses or tubing to an existing air supply. We have also added 8 new plastic style silencers to our existing silencer lineup which already includes brass styles. These plastic style silencers fit valves and manifolds and come in NPT and BSPT styles. The sizes range from one eighth inch up to one half inch threads. We have added a new tubing cutter that will accept up to two inch outside diameter tubing. Last is our commercial grade sealing tape. This tape is for use when connecting threaded joints in air or liquid applications. It is one hundred percent virgin PTFE for strong chemical resistance and is USDA and FDA compliant. You can find the agency approvals and specs for these NITRA pneumatic parts on our website at: www.automationdirect.com Don’t forget: we sell hundreds of other pneumatic products like cylinders, valves, blow guns and more. Check back with us often on AutomationDirects websites or on Youtube.com/Automationdirect for more Kickstart videos. If you are watching us on YouTube, please let us know what you think about the products or how you plan to use them in your application by leaving us a comment down below. Thanks for watching and we hope to see you again soon.



No data returned!
An error has occurred! Please contact support
Videos Home > NITRA Pneumatic Manifolds and Silencers from AutomationDirect
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info