AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wiring Solutions
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more H2 PLCs or
    Do-more T1H Series
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • AC Motors
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks

WAGO Multi-Channel Electronic Circuit Breakers from AutomationDirect


Related Products

60432947
60432947 Thumbnail
60432948
60432948 Thumbnail
787-1662
787-1662 Thumbnail
787-1662-004-1000
787-1662-004-1000 Thumbnail
787-1662-006-1000
787-1662-006-1000 Thumbnail
787-1662-106-000
787-1662-106-000 Thumbnail
787-1664
787-1664 Thumbnail
787-1664-004-1000
787-1664-004-1000 Thumbnail
787-1664-006-1000
787-1664-006-1000 Thumbnail
787-1664-106-000
787-1664-106-000 Thumbnail
787-1668
787-1668 Thumbnail
787-1668-006-1000
787-1668-006-1000 Thumbnail
787-1668-106-000
787-1668-106-000 Thumbnail
787-2861-100-000
787-2861-100-000 Thumbnail
787-2861-108-020
787-2861-108-020 Thumbnail
787-2861-200-000
787-2861-200-000 Thumbnail
787-2861-400-000
787-2861-400-000 Thumbnail
787-2861-600-000
787-2861-600-000 Thumbnail
787-2861-800-000
787-2861-800-000 Thumbnail


To learn more: https://www.AutomationDirect.com/electronic-circuit-protection?utm_source=xE52eKjc-9E&utm_medium=VideoTeamDescription

(VID-PPO-0004)

WAGO multi-channel circuit breakers are available in two, four and eight channels. These electronic circuit breakers monitor load current and reliably recognize overloads and short circuits on an output. The rated current for each output of the multi-channel units can be set with a current selector switch. The outputs are time-delay and load-dependent activated to avoid overload current. Models range from 0.5-10A nominal current, adjustable for each channel via sealable selector switch.

Online Support Page: https://community.automationdirect.com/s/?utm_source=xE52eKjc-9E&utm_medium=VideoTeamDescription

**Please check our website for our most up-to-date product pricing and availability.


Hide Transcript
View Transcript

Monday Minute at AutomationDirect. AutomationDirect recently launched new Multi-Channel Electronic Circuit Breakers from the brand WAGO. These new WAGO multi-channel circuit breakers are available in two, four and eight channels. These electronic circuit breakers monitor load current and reliably recognize overloads and short circuits on an output. Circuit breaker electronics permit brief current peaks and switch longer overloads off. The rated current for each output of the multi-channel units can be individually set with a current selector switch, which is accessible from the front. The outputs are time-delay and load- dependent activated to avoid overload current. If the rated current is exceeded for a set time, the output will be switched off automatically and can be switched on after a waiting time using the pushbutton or the remote signal-input S1. The pushbutton can also be used to switch the output manually. The state of each output is also indicated with a multi-colored LED. WAGO space-saving single channel electronic breakers safely and reliably stop power in the event of an overload or short circuits on the secondary side. Up to 10 single channel units can be bused together with Jumper bars. These WAGO breakers offer these agency approvals and they carry a 2-year warranty. Learn more by visiting: www.automationdirect.com/electronic-circuit-protection Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.



No data returned!
An error has occurred! Please contact support
Videos Home > WAGO Multi-Channel Electronic Circuit Breakers from AutomationDirect
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info
„