AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • Purchase History Reports
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
Our offices will be closed on Friday, April 3rd in observance of Easter. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, April 6th.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks

Counter/Timer/Tach (CTT): Counter Function Demo from AutomationDirect


Related Products

CTT-1C-A120
CTT-1C-A120 Thumbnail
CTT-1C-D24
CTT-1C-D24 Thumbnail
CTT-AN-A120
CTT-AN-A120 Thumbnail
CTT-AN-D24
CTT-AN-D24 Thumbnail


To learn more: https://www.automationdirect.com/counter-timer-tach?utm_source=SL3cADQzAO8&utm_medium=VideoTeamDescription

(VID-RL-0003)

How to use the Counter Function of a Counter Timer Tach (CTT). This video is a demonstration of how to setup and use this CTT in your automation project.

Online Support Page: https://community.automationdirect.com/s/?utm_source=SL3cADQzAO8&utm_medium=VideoTeamDescription

**Please check our website for our most up-to-date product pricing and availability.


Hide Transcript
View Transcript

To setup the Counter Timer Tach for Counter mode, just hold down the MODE button for 3 seconds and wait for it to flip into the parameter setup mode. Here we can setup the function. We have the Timer function, Counter Function, Tach Function, and a mixed mode function. We want the counter function. To lock that in, just press the mode button. Each press of the MODE button will cycle through all of the available Counter parameters shown in this chart in the user manual. The Up/Down Arrows will cycle through the various settings for each parameter. Let’s take a quick look at these: We’ll press the MODE button to cycle down to the counter functions. Where we can pick 1 of 5 types of counters: 2-Stage counting has two unique setting values – Output 1 reacts to Setting value 1 and output 2 reacts to setting value 2. Batch Counting is good for counting how many groups or batches of objects you have, and Total Counting maintains a running total of all objects counted. Dual mode uses both inputs to change the present value – you can use both inputs to increment the present value, or use one to decrement it – for example, this is great for the case where one input counts the objects, but another is needed to decrement the count when an object is rejected after they have been counted. We’ll use the simple single counter for this example – so we’ll select that and use the MODE button to lock it in. And then we’ll press the MODE button one more time to go down to the input mode selection. There’s a regular UP Counter, a down counter, this Ud A is an Up counter on Command – it counts UP, but when input 2 is set, it counts DOWN – The Ud b counter uses input 1 to count up, and input 2 to count down. The Ud C counter is a quadrature counter, it counts depending on the relationship of the two inputs. We want the Up Counter mode for this example so we will go back to that and lock it in by pressing the mode key. Press the MODE key again to take us down to the output mode. There are 11 possible output modes –this number can change depending on which counter mode you select – we only get 8 possible output modes when using this 1 stage up counter. There’s a chart showing you exactly how each output mode works in the manual – just scroll through them until you see one that matches our application. We’ll use mode C for this example, so we’ll press the MODE key to lock that in and the MODE key again to advance us to the next parameter. This is the counter speed or the sample rate – this is how fast the counter checks the input to see if there have been any changes. You can select from 10K all the way down to 1 cycle per second. We currently have 5K selected so we will advance to the next parameter. We go directly to the Output 2 Pulse Width. We skipped over the output 1 because both outputs toggle at the same time in this stage 1 counter you only need one pulse width setting. This counter uses the Output 2 parameter to specify the pulse width for both. You can use any with you want, we’ll use 10. Press the MODE key to lock that in, and the MODE key again to advance us down to the next parameter. Let’s scroll our chart up so we can see the rest of the parameters. Press the MODE button to move down to the next parameter, which is the position of the decimal point or how many significant digits do you want to show? Let’s press the MODE button to get down to the next parameter, which is the scaling parameter. You can scale the display with this parameter – maybe you know you get 200 pulses per 90 degrees of rotation – you could modify the display by using a scaling factor of 90/200 – or .45 - here so the display shows the user “Degrees” instead of a raw pulse count! That’s a handy feature! We’ll leave that one alone for not and press the MODE key to advance to the next parameter. Here you can choose whether you want the present value to be saved on a power loss or have it cleared. We’ll leave it in the clear setting. You can set the minimum required width of the reset pulse – you may want to use the 20msec value if you suspect you have a noisy signal line or want to filter out switch bounces for example .. And finally, what kind of input are you connected to PNP or NPN – it’s important to set this right, otherwise you may get unexpected results! When you’re done setting all of your parameters, just hold down the mode key for three seconds and you are right back in the operation mode where you can set your set point to any value you want and start counting objects. Press the MODE key to lock in the value. That’s all there is to setting up the Counter. Be sure to check out the other videos in this series to get the most out of your Counter Timer Tach module. And as always, please send us any topics you would like to see covered – or - any other comments for that matter – we appreciate the feedback!



No data returned!
An error has occurred! Please contact support
Videos Home > Counter/Timer/Tach (CTT): Counter Function Demo from AutomationDirect
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info