AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks

SureServo2 Torque Mode Part 1: Setup & Parameters from AutomationDirect


Related Products

SV2C-PA18-20NN
SV2C-PA18-20NN Thumbnail
SV2C-PA18-10NN
SV2C-PA18-10NN Thumbnail
SV2C-PA18-05NN
SV2C-PA18-05NN Thumbnail
SV2C-PA18-03NN
SV2C-PA18-03NN Thumbnail
SV2C-PB18-10NB
SV2C-PB18-10NB Thumbnail
SV2C-PB18-20NB
SV2C-PB18-20NB Thumbnail
SV2C-PC16-03FN
SV2C-PC16-03FN Thumbnail
SV2C-PC16-05FN
SV2C-PC16-05FN Thumbnail
SV2C-PC16-10FN
SV2C-PC16-10FN Thumbnail
SV2C-PC16-20FN
SV2C-PC16-20FN Thumbnail
SV2C-PC16-03NN
SV2C-PC16-03NN Thumbnail
SV2C-PC16-05NN
SV2C-PC16-05NN Thumbnail
SV2C-PC16-10NN
SV2C-PC16-10NN Thumbnail
SV2C-PC16-20NN
SV2C-PC16-20NN Thumbnail
SV2C-PC12-05FN
SV2C-PC12-05FN Thumbnail
SV2C-PC12-03FN
SV2C-PC12-03FN Thumbnail
SV2C-PC16-20NB
SV2C-PC16-20NB Thumbnail
SV2C-PC16-10NB
SV2C-PC16-10NB Thumbnail
SV2C-PC16-05NB
SV2C-PC16-05NB Thumbnail
SV2C-PC16-03NB
SV2C-PC16-03NB Thumbnail
SV2C-PC16-20FB
SV2C-PC16-20FB Thumbnail
SV2C-PC16-10FB
SV2C-PC16-10FB Thumbnail
SV2C-PC16-05FB
SV2C-PC16-05FB Thumbnail
SV2C-PC16-03FB
SV2C-PC16-03FB Thumbnail
SV2C-PC12-10FN
SV2C-PC12-10FN Thumbnail
SV2C-PC12-20FN
SV2C-PC12-20FN Thumbnail
SV2C-PC12-03NN
SV2C-PC12-03NN Thumbnail
SV2C-PC12-05NN
SV2C-PC12-05NN Thumbnail
SV2C-PC12-10NN
SV2C-PC12-10NN Thumbnail
SV2C-PC12-20NN
SV2C-PC12-20NN Thumbnail
SV2C-PC12-03FB
SV2C-PC12-03FB Thumbnail
SV2C-PC12-05FB
SV2C-PC12-05FB Thumbnail
SV2C-PC12-10FB
SV2C-PC12-10FB Thumbnail
SV2C-PC12-20FB
SV2C-PC12-20FB Thumbnail
SV2C-PD12-05NN
SV2C-PD12-05NN Thumbnail
SV2C-PD12-03NN
SV2C-PD12-03NN Thumbnail
SV2C-PD12-20FN
SV2C-PD12-20FN Thumbnail
SV2C-PD12-10FN
SV2C-PD12-10FN Thumbnail
SV2C-PD12-05FN
SV2C-PD12-05FN Thumbnail
SV2C-PD12-03FN
SV2C-PD12-03FN Thumbnail
SV2C-PC12-20NB
SV2C-PC12-20NB Thumbnail
SV2C-PC12-10NB
SV2C-PC12-10NB Thumbnail
SV2C-PC12-05NB
SV2C-PC12-05NB Thumbnail
SV2C-PC12-03NB
SV2C-PC12-03NB Thumbnail
SV2C-PD12-10NN
SV2C-PD12-10NN Thumbnail
SV2C-PD12-20NN
SV2C-PD12-20NN Thumbnail
SV2C-PD12-03FB
SV2C-PD12-03FB Thumbnail
SV2C-PD12-05FB
SV2C-PD12-05FB Thumbnail
SV2C-PD12-10FB
SV2C-PD12-10FB Thumbnail
SV2C-PD12-20FB
SV2C-PD12-20FB Thumbnail
SV2C-PD12-03NB
SV2C-PD12-03NB Thumbnail
SV2C-PD12-05NB
SV2C-PD12-05NB Thumbnail
SV2C-PD12-10NB
SV2C-PD12-10NB Thumbnail
SV2C-PD12-20NB
SV2C-PD12-20NB Thumbnail
SV2C-PD08-05FB
SV2C-PD08-05FB Thumbnail
SV2C-PD08-03FB
SV2C-PD08-03FB Thumbnail
SV2C-PD08-20NN
SV2C-PD08-20NN Thumbnail
SV2C-PD08-10NN
SV2C-PD08-10NN Thumbnail
SV2C-PD08-05NN
SV2C-PD08-05NN Thumbnail
SV2C-PD08-03NN
SV2C-PD08-03NN Thumbnail
SV2C-PD08-20FN
SV2C-PD08-20FN Thumbnail
SV2C-PD08-10FN
SV2C-PD08-10FN Thumbnail
SV2C-PD08-05FN
SV2C-PD08-05FN Thumbnail
SV2C-PD08-03FN
SV2C-PD08-03FN Thumbnail
SV2C-PD08-10FB
SV2C-PD08-10FB Thumbnail
SV2C-PD08-20FB
SV2C-PD08-20FB Thumbnail
SV2C-PD08-03NB
SV2C-PD08-03NB Thumbnail
SV2C-PD08-05NB
SV2C-PD08-05NB Thumbnail
SV2C-PD08-10NB
SV2C-PD08-10NB Thumbnail
SV2C-PD08-20NB
SV2C-PD08-20NB Thumbnail
SV2C-PF06-03FN
SV2C-PF06-03FN Thumbnail
SV2C-PF06-05FN
SV2C-PF06-05FN Thumbnail
SV2C-PF06-10FN
SV2C-PF06-10FN Thumbnail
SV2C-PF06-20FN
SV2C-PF06-20FN Thumbnail
SV2C-PF04-05NN
SV2C-PF04-05NN Thumbnail
SV2C-PF04-03NN
SV2C-PF04-03NN Thumbnail
SV2C-PF04-20FN
SV2C-PF04-20FN Thumbnail
SV2C-PF04-10FN
SV2C-PF04-10FN Thumbnail
SV2C-PF04-05FN
SV2C-PF04-05FN Thumbnail
SV2C-PF04-03FN
SV2C-PF04-03FN Thumbnail
SV2C-PF06-20NN
SV2C-PF06-20NN Thumbnail
SV2C-PF06-10NN
SV2C-PF06-10NN Thumbnail
SV2C-PF06-05NN
SV2C-PF06-05NN Thumbnail
SV2C-PF06-03NN
SV2C-PF06-03NN Thumbnail
SV2C-PF04-10NN
SV2C-PF04-10NN Thumbnail
SV2C-PF04-20NN
SV2C-PF04-20NN Thumbnail
SV2C-B120-03FB
SV2C-B120-03FB Thumbnail
SV2C-B120-05FB
SV2C-B120-05FB Thumbnail
SV2C-B120-10FB
SV2C-B120-10FB Thumbnail
SV2C-B120-20FB
SV2C-B120-20FB Thumbnail
SV2C-B120-03NB
SV2C-B120-03NB Thumbnail
SV2C-B120-05NB
SV2C-B120-05NB Thumbnail
SV2C-B120-10NB
SV2C-B120-10NB Thumbnail
SV2C-B120-20NB
SV2C-B120-20NB Thumbnail
SV2C-E222-05FN
SV2C-E222-05FN Thumbnail
SV2C-E222-03FN
SV2C-E222-03FN Thumbnail
SV2C-E122-20NN
SV2C-E122-20NN Thumbnail
SV2C-E122-10NN
SV2C-E122-10NN Thumbnail
SV2C-E122-05NN
SV2C-E122-05NN Thumbnail
SV2C-E122-03NN
SV2C-E122-03NN Thumbnail
SV2C-E122-20FN
SV2C-E122-20FN Thumbnail
SV2C-E122-10FN
SV2C-E122-10FN Thumbnail
SV2C-E122-05FN
SV2C-E122-05FN Thumbnail
SV2C-E122-03FN
SV2C-E122-03FN Thumbnail
SV2C-E222-10FN
SV2C-E222-10FN Thumbnail
SV2C-E222-20FN
SV2C-E222-20FN Thumbnail
SV2C-E222-03NN
SV2C-E222-03NN Thumbnail
SV2C-E222-05NN
SV2C-E222-05NN Thumbnail
SV2C-E222-10NN
SV2C-E222-10NN Thumbnail
SV2C-E222-20NN
SV2C-E222-20NN Thumbnail
SV2-CN1-CBL50
SV2-CN1-CBL50 Thumbnail
SV2-CN1-CBL50-1
SV2-CN1-CBL50-1 Thumbnail
SV2-CN1-CBL50-2
SV2-CN1-CBL50-2 Thumbnail
SV2-CN1-RTB50
SV2-CN1-RTB50 Thumbnail
SV2-BBOX-1
SV2-BBOX-1 Thumbnail
SV2-CN3-TR2
SV2-CN3-TR2 Thumbnail
SV2-CN3-CON-2
SV2-CN3-CON-2 Thumbnail
SV2-TOR1
SV2-TOR1 Thumbnail
SV2-CM-ENETIP
SV2-CM-ENETIP Thumbnail
SV2-CM-MODTCP
SV2-CM-MODTCP Thumbnail
SV2-PRO
SV2-PRO Thumbnail
SV2-PGM-USB30
SV2-PGM-USB30 Thumbnail
SV2-PGM-USB15
SV2-PGM-USB15 Thumbnail
SV2-CN1-LTB20
SV2-CN1-LTB20 Thumbnail
SV2-BBOX-CBL
SV2-BBOX-CBL Thumbnail
ZL-HD15M-CBL-2P
ZL-HD15M-CBL-2P Thumbnail
ZL-HD15M-CBL-DB15F
ZL-HD15M-CBL-DB15F Thumbnail
GSDA-DP
GSDA-DP Thumbnail
GSDA-5K
GSDA-5K Thumbnail
SV2-CON-KIT
SV2-CON-KIT Thumbnail
SV2-CN1-CON
SV2-CN1-CON Thumbnail
SV2-CN10-STO
SV2-CN10-STO Thumbnail
SV2C-PA-CON
SV2C-PA-CON Thumbnail
SV2C-PB-CON
SV2C-PB-CON Thumbnail
SV2C-E3-CON
SV2C-E3-CON Thumbnail
SV2C-E2-CON
SV2C-E2-CON Thumbnail
SV2C-E1-CON
SV2C-E1-CON Thumbnail
SV2C-B1-CON
SV2C-B1-CON Thumbnail
SV2C-PF-CON
SV2C-PF-CON Thumbnail
SV2C-PD-CON
SV2C-PD-CON Thumbnail
SV2C-PC-CON
SV2C-PC-CON Thumbnail
SV2A-4040
SV2A-4040 Thumbnail
SV2A-4075
SV2A-4075 Thumbnail
SV2A-4150
SV2A-4150 Thumbnail
SV2A-4200
SV2A-4200 Thumbnail
SV2A-4300
SV2A-4300 Thumbnail
SV2A-4550
SV2A-4550 Thumbnail
SV2A-4750
SV2A-4750 Thumbnail
SV2A-4F00
SV2A-4F00 Thumbnail
SV2L-404N
SV2L-404N Thumbnail
SV2L-404B
SV2L-404B Thumbnail
SV2L-407N
SV2L-407N Thumbnail
SV2L-407B
SV2L-407B Thumbnail
SV2L-410N
SV2L-410N Thumbnail
SV2L-410B
SV2L-410B Thumbnail
SV2M-410N
SV2M-410N Thumbnail
SV2M-410B
SV2M-410B Thumbnail
SV2L-415N
SV2L-415N Thumbnail
SV2L-415B
SV2L-415B Thumbnail
SV2L-420N
SV2L-420N Thumbnail
SV2L-420B
SV2L-420B Thumbnail
SV2H-430N
SV2H-430N Thumbnail
SV2H-430B
SV2H-430B Thumbnail
SV2H-445N
SV2H-445N Thumbnail
SV2H-445B
SV2H-445B Thumbnail
SV2H-455N
SV2H-455N Thumbnail
SV2H-455B
SV2H-455B Thumbnail
SV2H-475N
SV2H-475N Thumbnail
SV2H-475B
SV2H-475B Thumbnail
SV2H-4B0N
SV2H-4B0N Thumbnail
SV2H-4B0B
SV2H-4B0B Thumbnail
SV2H-4F0N
SV2H-4F0N Thumbnail
SV2H-4F0B
SV2H-4F0B Thumbnail
SV2-FAN-1
SV2-FAN-1 Thumbnail
SV2-FAN-2
SV2-FAN-2 Thumbnail
SV2-FAN-3
SV2-FAN-3 Thumbnail
SV2-FAN-4
SV2-FAN-4 Thumbnail
SV2-FAN-5
SV2-FAN-5 Thumbnail
SV2-FAN-6
SV2-FAN-6 Thumbnail
SV2-FAN-7
SV2-FAN-7 Thumbnail
SV2-FAN-8
SV2-FAN-8 Thumbnail
SV2C-PF08-03NN
SV2C-PF08-03NN Thumbnail
SV2C-PF08-05NN
SV2C-PF08-05NN Thumbnail
SV2C-PF08-10NN
SV2C-PF08-10NN Thumbnail
SV2C-PF08-20NN
SV2C-PF08-20NN Thumbnail
SV2C-PF08-03FN
SV2C-PF08-03FN Thumbnail
SV2C-PF08-05FN
SV2C-PF08-05FN Thumbnail
SV2C-PF08-10FN
SV2C-PF08-10FN Thumbnail
SV2C-PF08-20FN
SV2C-PF08-20FN Thumbnail
SV2A-2040
SV2A-2040 Thumbnail
SV2A-2075
SV2A-2075 Thumbnail
SV2A-2150
SV2A-2150 Thumbnail
SV2A-2200
SV2A-2200 Thumbnail
SV2A-2300
SV2A-2300 Thumbnail
SV2A-2550
SV2A-2550 Thumbnail
SV2A-2750
SV2A-2750 Thumbnail
SV2A-2F00
SV2A-2F00 Thumbnail
SV2L-201N
SV2L-201N Thumbnail
SV2L-201B
SV2L-201B Thumbnail
SV2L-202N
SV2L-202N Thumbnail
SV2L-202B
SV2L-202B Thumbnail
SV2L-204N
SV2L-204N Thumbnail
SV2L-204B
SV2L-204B Thumbnail
SV2L-207N
SV2L-207N Thumbnail
SV2L-207B
SV2L-207B Thumbnail
SV2L-210N
SV2L-210N Thumbnail
SV2L-210B
SV2L-210B Thumbnail
SV2M-210N
SV2M-210N Thumbnail
SV2M-210B
SV2M-210B Thumbnail
SV2H-255B
SV2H-255B Thumbnail
SV2H-255N
SV2H-255N Thumbnail
SV2H-245B
SV2H-245B Thumbnail
SV2H-245N
SV2H-245N Thumbnail
SV2M-230B
SV2M-230B Thumbnail
SV2M-230N
SV2M-230N Thumbnail
SV2M-220B
SV2M-220B Thumbnail
SV2M-220N
SV2M-220N Thumbnail
SV2M-215B
SV2M-215B Thumbnail
SV2M-215N
SV2M-215N Thumbnail
SV2H-275N
SV2H-275N Thumbnail
SV2H-275B
SV2H-275B Thumbnail
SV2H-2B0N
SV2H-2B0N Thumbnail
SV2H-2B0B
SV2H-2B0B Thumbnail
SV2H-2F0N
SV2H-2F0N Thumbnail
SV2H-2F0B
SV2H-2F0B Thumbnail
SV2C-PA18-03FN
SV2C-PA18-03FN Thumbnail
SV2C-PA18-05FN
SV2C-PA18-05FN Thumbnail
SV2C-PA18-10FN
SV2C-PA18-10FN Thumbnail
SV2C-PA18-20FN
SV2C-PA18-20FN Thumbnail
SV2C-PB18-05NB
SV2C-PB18-05NB Thumbnail
SV2C-PB18-03NB
SV2C-PB18-03NB Thumbnail
SV2C-PB18-20FB
SV2C-PB18-20FB Thumbnail
SV2C-PB18-10FB
SV2C-PB18-10FB Thumbnail
SV2C-PB18-05FB
SV2C-PB18-05FB Thumbnail
SV2C-PB18-03FB
SV2C-PB18-03FB Thumbnail


To learn more: https://www.AutomationDirect.com/https://www.automationdirect.com/sure-servo2/?utm_source=egTO5jzjazQ&utm_medium=VideoTeamDescription

(VID-SV-0087)

The SureServo2 lineup has a ton of functionality in its position and velocity modes, but what happens when you need to set a variable position or velocity but target a specific torque? Maybe you need to run a precision unwinder or draw wire to a specific gauge thickness. These are high-precision torque applications that are beyond the ability of a normal VFD and motor. The SureServo2, however, shines. Watch this video and see what it's all about.

SureServo2 Pro Software version 0.0.4.13 used

Part 2 of this series: https://youtu.be/kF_DVjypwkc

Online Support Page: https://community.automationdirect.com/s/?utm_source=egTO5jzjazQ&utm_medium=VideoTeamDescription

**Please check our website for our most up-to-date product pricing and availability.


Hide Transcript
View Transcript

The SureServo 2 platform offers many options for application flexibility. Many of the modes are position-based; however, the drive offers an option to run the motor at a specified torque up to a preset speed limit. The application possibilities for this mode are large. Perhaps you need to screw a bottle cap to a specified torque or run a precision unwinder to torsion highly sensitive material to a very specific torque value. These are just some of the many times that a precision servo will greatly outperform a traditional VFD and motor. So, let’s take a look at “torque mode” in the SureServo2 today. This torque mode video set will have 2 parts. The first part will be an overview of torque mode, and the system setup work. In the second part, we will get down to actually demonstrating torque mode on a motion system. For SureServo2, think of torque mode like a shoving match. If I am walking forwards, and there is no one across from me, I will keep moving at my desired speed until I run into someone. If they push against me only slightly, I will keep on walking and push them with me. It might be at the same speed, or it might be at a reduced speed, but we will keep moving the direction I want to go. If they push against me as hard as I push against them, we will come to a standstill and stop moving until either I push harder or they push less. Torque mode works exactly like this. We set a speed limit in the drive, and we set a desired torque setpoint in units of motor current. The drive will move the motor towards that torque setpoint. If it reaches the speed limit before hitting the torque value, it will maintain that speed indefinitely, even though the torque setpoint is not yet reached. If it reaches the torque setpoint before hitting that speed, it will hold that torque to the best of its ability. If the force required to drive the load increases or decreases, the drive will continue to target that same torque value, so the motor speed will vary as needed. As this drive has a 3.1kHz bandwidth, it responds to changes in force extremely quickly, leading to reliable torque production even in the most challenging applications. If you are familiar with SureServo 2 speed mode, it works similarly but in reverse. You have speed setpoints and torque limits, with very fast control adjustments possible due to the drive’s high bandwidth. For Torque mode there is a lot of customization and fine tuning possible with various advanced parameters. We will only be covering the basic settings in this video, so please refer to the manual for fine tuning this mode for your specific application. For our application we will set up a small belt driven motion base driven by a 200W SureServo2 motor. To help further with a visual of torque mode function, I have a few weights that I will be placing on the motion base to increase the torque seen by the motor. Because our lead screw actuators, and even this belt-driven actuator, give great mechanical advantage in linear motion, I had to actually rig this motion system vertically, to get gravity to give me a hand. When I tried this horizontally, the system was so efficient that the motor saw effectively zero torque difference between 1 kilogram and 5 kilograms of weight! As a slight disclaimer, this isn’t a normal torque-style application, but it will help highlight how the mode functions. If you do have a vertical lift application, take a look at the gantry option in the SureServo2. I also have a pretty cool little breadboard that my engineers procured for me. It allows control of all the drives' digital and analog inputs. For your application, you will need to build something like this or use traditional digital inputs, such as pushbuttons or selectors. If you have a Click, Productivity, or BRX PLC, they have simulator modules that would work perfectly for this function as well. For parameter settings, we will be using the software as we have throughout this SureServo2 series. We do this because the software is excellent, and MUCH easier to use for parameter changes than the keypad on these drives. The keypad is great for live feedback information, but is inefficient for a large number of parameter changes. To start, let’s reset our drive to default parameters so you and I can start at exactly the same place. By default, Digital Input or DI1 is set to servo on, drive enable function, so let’s make sure it’s off so the drive isn’t enabled. There are several ways to check the digital input status, but the easiest is to connect to the drive with the software as I have done here and go to the Digital IO/Jog control tab at the top of the window. We see that the servo on input is off, so the servo is disabled. We can then go in the software to parameter 2.008 and set it to a value of 10,, which will reset the drive to factory default after a power cycle. Make sure and send the edit to the drive… Then we power cycle… We also need to disconnect the USB cable from the drive since we aren’t using the isolator, and the USB 5V power will keep the drive CPU on. It’s a great feature for benchtop testing and initial configuration but will prevent a power cycle if you aren’t paying attention. Once we power back up and reconnect the cable, we can go online with the drive and read the servo parameters. I’m going to speed up the video for a moment, as it does take a bit to get all those parameters uploaded. Now that we are at the default settings, let’s discuss the mode we will use. There are two dedicated torque control modes, and several multi-modes that allow torque mode along with another. We won’t cover multi-modes here, so let’s take a look at our two torque modes. They are called “T” and “T Sub-Z.” In both modes, we can select up to 3 different predefined torque setpoints using torque selection digital inputs. If we don’t select any of these, the mode will determine our torque. In the “T” mode with the torque selection inputs off, it will reference the -10 to +10 Volt DC analog signal on the T-REF terminal of the drive I/O. In the T sub-Z mode, we will select 0 torque if we have the selection inputs off. If you aren’t planning to connect something to the T-REF terminal on your drive, ensure you use T sub-Z to prevent unintended torque output or motion. There may be floating voltage on the terminal when there is no wire connected. Our speed limit in torque mode works similarly. We can use the maximum speed limit parameter P1.055 to limit our speed, or we can enable a speed limit and use the V-REF analog terminal on the drive and preset speed parameters selected with digital inputs. By default, the system will use P1.055 as the maximum allowable motor speed, which defaults to 6300 rpm for our motor. Since that is faster than we want for this application, we need to enable a different speed limit. We will set P1.002 to a 1 to override the maximum speed setpoint in P1.055. This will allow P1.040 to determine our maximum analog speed, we can use the SPD setting for the digital inputs to select our preset speeds. For our application, let’s use T sub-Zero mode so we have a 0-torque base. We need to set P1.001 to a 5 but to do so we need the servo off, so we will again use the software to verify that DI1 is still off... and it is. We can then go to the parameters and set P1.001 to a 5 and send it to the drive. As this is a mode change, the software tells us we need to cycle power. We will do that once our other parameters are set. P1.002 needs to be a 1 to allow us to select our desired speed limit with the digital inputs. We will also set our torque setpoints, and our speed limits. Starting in P1.009 we will set the first speed, and we want a slow, a medium, and a fast speed for this. These registers are set in tenths of an RPM, so let’s try 100 for P1.009, 200 for 1.010, and 300 for 1.011. This will give us motion speeds of 10, 20, and 30 RPM. I’m also going to limit maximum motor speed in both P1.040 and P1.055 to 100 RPM for safety. It is important for you to run some theoretical calculations for your preset speeds, the maximum speed in P1.055, and the maximum V-ref input speed, which is set in P1.040. The larger servos in the SureServo2 family are VERY powerful, and running them at default maximum motor speed without any forethought is a great way to destroy equipment. As always, ensure you have an Emergency Stop wired in as well to deal with any unexpected situation that might arise. For our torque settings, I have done some previous testing to figure out what works for the motion actuator we have in this example, so I will be using P1.012 set to 65. We can leave P1.013 and P1.014 as the default of 100 as we will need only 65% and maximum torque for our example. These parameters are in percentage of motor-rated torque. Your application will have its own torque setpoints that will require some engineering analysis and experimentation to establish. Finally, I want to be able to see what the motor’s actual torque output is in real time. We can do this in several ways, such as the scope in the software; however, I will keep it simple and just set the LCD keypad to display torque value. We can change the information on the LCD display by altering P0.002. If we set it to a 54 for “Torque Feedback,” then we will be able to see the actual motor torque percentage in real-time. Now we can update our digital input configuration. We know we will be using the T sub-Z mode, so we will need some torque setpoint selections, and speed limit selections, as well as a servo enable input. We will also want to be able to reverse our direction of travel. By default, as we see here, Digital Input 1 is set to Servo On. This is our enable, so we will leave it alone. DI2 is set to pulse clear,, and as we aren’t using a pulse mode, we won’t need this. To update this to something else we check the box here for “Edit DI/O Item,” and it changes all our Digital Inputs and Outputs to drop-down selectors. We can click on DI2, and in the dropdown, we can select “0x06 Reverse Direction of Input Command.” We want this to be a normally open input, so we will leave the radio button to the right as “Logic A,” and we must click OK to send the edit to the drive. If you change this information and click off of it without clicking OK, it will revert back to the previous setting. This is a very common mistake, so please watch out for it. The next two DIs are the Internal Torque Command selectors. They work together to form a binary word. If both inputs are off, the drive will use the default torque command source, which, in the case of Tsub0 mode, is 0 torque. If only the first input is on, Internal Torque Command 1 is used, which we set to 65%. If only the second is on, it will be Internal Torque Command 2, which is the default of 100% for us, and if both are on, it will select Internal Torque Command 3, which we also left at the default of 100% of motor-rated torque. DI5 through 8 default to an alarm reset, reverse and forward overtravels, and an override stop. In a real-world application, we would likely need all of these functions. That leaves DI9 and DI10, our last two real-world digital inputs. We will use these to select our internal speed limit by setting them to 0x14 and 15 and using logic A for both. These two inputs are paired exactly like the Internal Torque command setpoints and form a binary word to select the speed limit during movement in torque mode. It is also important to note that if you need more digital inputs, you can use the virtual digital inputs as well, but they can only be commanded from the software or over a communication interface such as Modbus or EtherNet/IP. Let’s also uncheck the “Edit DI/O Item” box to prevent any further unintentional changes. As we have done a mode change, we will also need to power cycle the drive. Again, make sure that the drive CPU isn’t powered by the USB cable and cycle power. Once the power comes back up, we can reconnect the software with the drive and read the drive parameters. Again, I’ll speed up the parameter read. Now, let’s verify our changes are there. P1.001 is a 5, 1.002 is a 1, 1.009 is 100, 10 is 200, and 11 is 300. 1.012 is 65%, and 13 and 14 are both 100%. Our maximum speeds in P1.040 and 1.055 are both 100 RPM. Let’s also make sure our LCD screen is displaying correctly by verifying that P0.002 is still 54… and it is. Perfect! We could verify all of our digital inputs here in the parameter screen as well, but it’s easier on the digital IO/Jog control screen, so let’s go there instead. We see DI1 is servo on, DI2 is reverse direction, 3 and 4 are our torque selectors, 5-8 are the reset, overtravels, and override stop, and DI9 and 10 are our speed selectors. Perfect! Everything is set up, and the system is ready for some testing. For further questions, please contact our award-winning free technical support. To see the second part of this video series, click here… To take a look at our SureServo2 lineup, click here… To see more awesome videos from AutomationDirect, subscribe to our YouTube Channel here…



No data returned!
An error has occurred! Please contact support
Videos Home > SureServo2 Torque Mode Part 1: Setup & Parameters from AutomationDirect
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info