Tubing fittings provide an environmental seal for compatible tubing to ensure connection integrity for processing equipment and wiring. These corrosion-resistant, liquid-tight fittings are available in various colors and diameters, in straight-or right-angle styles.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Iboco I-Flex electrical liquid-tight PVC tubing provides excellent protection for wiring in extremely tight quarters due to its supreme flexibility. It provides protection from abrasion, sunlight, mild acids, alkaline, and oils, and is perfect for basic applications where fast installation and maximum flexibility are a must. Flexible tubing is an ideal solution in areas where movement, vibration, or flexing can be a problem. This tubing provides excellent tensile strength, with a smooth interior wall for easy wire routing. Murrplastik non-metallic two-piece split tubing offers a simple solution when the job involves routing pre-terminated cables. With a continuous seam, the tubing can be opened and easily installed around the cable, eliminating the need to disassemble/reassemble the connectors. A wide selection of fittings is also available to ensure proper and secure installations.
For part listings and specifications, go to Shop Now
Iboco I-Flex liquid-tight flexible electrical tubing houses and protects wiring and cables, providing simple and fast installation, particularly in environments where liquid or ultraviolet resistance is required.
Applications
Murrplastik EWT-PA series split tubing is perfect for working with terminated cabling, wires, and retrofitting applications. Formed by two separate corrugated tubes, one inside the other, this conduit can be opened and reassembled at any time for easy cable insertion. The dual-tube construction provides increased mechanical protection and eliminates unintentional exposure of the cabling bundle inside.
Iboco liquid-tight fittings provide an environmental seal, ensuring leak-proof integrity for processing equipment and wiring.
A variety of fittings are offered for the numerous series of Murrplastik split tubing.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings