Cookies are not enabled on your browser.
Barcode scanners allow a code, such as a 1- or 2-dimensional barcode, QR code, or other marking to be read and converted to usable data. This data is then sent to an intelligent device such as a PLC or PC over a network. A selection of scanners is available to read codes for specific applications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Barcode scanners are the most common type of industrial identification system and the equipment normally considered when needing to identify a product. Scanners use a combination of lasers and optical componentry to read a barcode on a label, embedded or etched onto a product. They convert the code to usable characters and transmit the code over a communications network. Barcode scanners come in many form factors and styles. Units can be hand-held, mounted on stands, or machine mounted.
For part listing and specifications, go to Shop Now
General duty barcode scanners with one-dimensional and two-dimensional capability are able to read many popular codes used in industry such as Code 128, Code 39 UPC and QR codes.
Rugged duty barcode readers are designed and constructed to withstand tough environmental conditions.
Machine-mountable barcode scanners can read many popular industrial 1D and 2D codes such as Code 128, Code 39, QR codes, and many more. They are excellent for applications requiring machine, conveyor, or process equipment mounting.
Scanner setup is made easy with ifm efector's free Vision Assistant configuration software. This software features user-friendly wizards that allow the user to quickly define the parameters for each specific application.
Available accessories and replacement parts facilitate installation and operation of barcode scanner systems. Accessories include:
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings