Cookies are not enabled on your browser.
Motor supply cables provide signal and/or power to VFD/servo systems. A wide range of models are available, including UL FDA-compliant for food and beverage environments, and continuous flexing for moving applications. Order cables cut to your specified lengths, or in any bulk length.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.









Motor supply cables provide reliable power connections for static or continuous flexing applications such as robotic arms, power motors on moving equipment, VFDs, or servo motors.
VFD cables offer supreme protection against EMI by providing the needed grounding, shielding, and insulation. Servo motor cables are designed specifically for servo drive and motor combinations, are tray rated for quick and cost-effective installations, and are resistant to oil and sunlight. A VFD / servo cable with a signal pair provides power and signal in the same jacket with excellent EMI shielding. Cables from Helukabel, igus, LUTZE, and Southwire ensure high-quality, dependable installations, cut to length in one-foot increments, with minimum footage dependent on part number.
For part listing and specifications, go to Shop Now
igus CF30 and CF31 motor supply cables provide reliable power connections to industrial motors. These cables are specifically designed, tested, and manufactured for continuous flexing, high mechanical load application requirements.
Starting at
/ ft. (20 ft. min.)
(CF30-15-04-1)
Helukabel TOPFLEX® 600 VFD tray-rated cable provides power to VFDs and is designed to limit the effects of electromagnetic interference, preventing costly machine downtime. This cable's PVC jacket is extremely resistant to oil, coolants, and solvents, making it a perfect solution for many industrial applications.
Starting at
/ ft. (20 ft. min)
(H63140-1)
Starting at
/ ft. (20 ft. min.)
(VFDC-16-4B-1)
Starting at
/ ft. (10 ft. min.)
(A1061804-1)
LUTZE SILFLEX® servo motor cable is designed for servo drive and motor combinations where a signal pair for brake control or feedback might be required.
Starting at
/ ft. (20 ft. min.)
(A3161604-1)
New!
LUTZE SILFLEX® FBP VFD cable meets both UL and FDA requirements, streamlining inspections and reducing contamination risk in food and beverage applications.
Starting at
/ ft. (20 ft. min.)
(A6061804-1)
Southwire's VFD-SC series VFD / servo cable is similar to the VFDC series with the additional feature of a shielded 16 AWG signal pair for motors and drives requiring brake control or feedback from devices such as temperature or position sensors. Having the integral signal pair allows this cable to be used with SureServo drives and motors up to 3kW.
Starting at
/ ft. (20 ft. min.)
(VFD-SC-16-4B-1P-1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings