Cookies are not enabled on your browser.
Bulk wire consists of a single conductor typically used for point-to-point electrical connections. Single or multi-conductor cables provide connectivity for power, control, signal, data, communications, or process/instrumentation applications. Order cables cut to length, or in bulk lengths.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.









Reliable wire and cable built for industrial environments is essential for error-free operation of machinery and automated systems.
Single-Conductor Wire and Cable
Hook-up (building) wire is the primary component for connecting electrical signals in industrial or commercial applications. Single-conductor wires are available in spools of convenient put-up lengths. Single-conductor wires are commonly sold in bulk quantities of 500, 1,000, or 2,500 ft. spools depending on type. Single-conductor cable can be ordered in cut to length or bulk lengths (in 1-ft. increments with low minimums), with no cut charges or inflated shipping charges.
Multi-Conductor Cables
Cables provide the various power needs, control signals, and data transmission required in industrial automation. Specialized multi-conductor cables ensure dependable connections in VFD, servo, sensor, communications, motor supply, and sanitary applications like food and beverage. Shielded cables provide vital signal integrity by reducing the effects of electrical interference, standing waves, etc., caused by noisy industrial equipment.
Cables can be purchased cut to your specified lengths or in any bulk lengths (in 1-ft. increments with low minimums depending on part number), with no cut charges or inflated shipping charges.
For part listing and specifications, go to Shop Now
Single conductor wire/cable consists of an insulated bare or tinned copper wire available in various gauge sizes, voltage ratings, and insulation types and colors. Many styles are available with specific purposes outlined by the National Electric Code (NEC).
Portable cord/service cord is a multi-conductor cable used for temporary or portable electrical power connections. Common uses include indoor/outdoor wiring of industrial machinery, large appliances, heavy-duty tools, motors, and temporary electrical power and lighting for construction sites.
Single- or multi-conductor power cables are used for various types of electrical power connections throughout commercial and industrial installations.
Newest Additions!
Tray rated cables are specifically designed to be installed in cable trays, raceways, or can be supported in the open air by a messenger wire. These cables provide easy routing in many applications, including:
Low voltage control and signal cables are commonly used to organize low-level signal wiring for facilities and machines. Available multi-conductor cable types include:
600V control cables are used for controls and instrumentation applications in external or internal control panels or conduits, organizing and simplifying wiring. Options are available for a variety of applications, including:
Newest Additions!
Motor supply cables are specially designed to supply power for VFDs and servo motor applications. Available cable types include:
Newest Additions!
Communication cables are specifically designed to provide connectivity between devices that exchange data via pre-defined protocols. Various industrial communication wiring standards and environmental ratings are available, including:
Process and instrumentation cable reliably delivers measurement and control signals to the various devices working together in an automated system.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings