Low-cost Ethernet cables for commercial/industrial use offer 4 twisted pairs and are available as unshielded or as shielded to reduce the effects of (EMI) electromagnetic interference. Cat5e, Cat6, Cat6a, and Cat6e cables can be ordered cut to your specified lengths, with a low 20ft minimum.
Ethernet cables from Quabbin exceed the requirements of ANSI/TIA-568-C.2, are compatible with Cat 5e and 5 hardware, and are suitable for applications from 10 Base-T to 1000 Base-T (Gigabit Ethernet).
The round, smooth design of this cable allows flexibility and easy manipulation between devices during installation and routing, which also increases the durability of the cable. Durability is paramount when considering a lifetime of "moves & changes" that can occur in a dynamic network environment.
Starting at
$0.42 / ft. (20 ft. min.)
(Q5506-1)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings