Continuous flexing data cable is designed and tested for constantly moving applications with high mechanical load. Available with up to 4 twisted pairs, these overall-shielded cables are resistant to sunlight, oil penetration and are flame retardant. Order cable cut to your specified lengths, or in any bulk length.
Click or go to
www.automationdirect.com/VID-WD-0016for a short introduction on our cut to length cable
igus Chainflex CF211 and CF11 series control and signal cable is specifically designed, tested, and manufactured to reliably serve continuous flexing, high mechanical load application requirements. It is an excellent choice for connecting low-voltage signals such as encoders, position sensors and analog signals. This cable will provide a guaranteed service life between 5 million and 10 million cycles when operated within specified conditions.
Starting at
$0.70 / ft.
(20 ft. min.)
(CF211-02-01-02-1)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings