Continuous flexing control cable organizes and simplifies control signal wiring and is designed for constantly moving applications such as robotic arms or moving equipment. The premium-grade PVC jacket is sunlight / oil resistant and flame retardant, making this cable ideal for wet/dry locations. Order cable cut to your specified lengths, or in any bulk length.
Flexing Industrial Control Cable
Unshielded Chainflex CF5 Tear Strip
Shielded Chainflex CF6 Tear Strip
igus CF5 and CF6 multi-conductor control cables are specifically designed, tested, and manufactured for continuous flexing, high mechanical load application requirements, and will provide a guaranteed service life between 5 million and 10 million cycles when operated within specified conditions.
Chainflex® cables from igus are available with 3 to 25 unshielded (CF5 series) or 4 to 12 shielded (CF6 series) conductors in 20 AWG to 14 AWG sizes.
Unshielded flexing control cable starts at
$0.49 / ft.
(20 ft. min.)
0.5 mm2 (20 AWG), 0.75 mm2 (18 AWG),
1.5 mm2 (16 AWG), 2.5 mm2 (14 AWG)
Shielded flexing control cable starts at
$1.86 / ft.
(20 ft. min.)
0.5 mm2 (20 AWG), 0.75 mm2 (18 AWG),
1.5 mm2 (16 AWG), 2.5 mm2 (14 AWG)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings