Continuous flexing motor supply cable is designed for constantly moving applications such as robotic arms or to power motors on moving equipment. The PVC outer jacket is sunlight, oil and flame resistant. Cable is available with 4 conductors in shielded or unshielded styles, in up to 2 AWG wire size. Order cable cut to your specified lengths, or in any bulk length.
Flexing Industrial Motor Supply Cable
Unshielded Chainflex CF30 w/Tear Strip
Shielded Chainflex CF31 w/Tear Strip
igus CF30 and CF31 motor supply cables are specifically designed, tested, and manufactured for continuous flexing, high mechanical load application requirements, and will provide a guaranteed service life between 5 million and 10 million cycles when operated within specified conditions.
Chainflex® motor supply cables from igus are available with 4 unshielded (CF30 series) or 4 shielded (CF31 series) conductors in 16 AWG to 2 AWG sizes.
Unshielded flexing motor supply cable starts at
$1.44 / ft.
(10 / 20 ft. min.)
Shielded flexing control cable starts at
$2.48 / ft.
(10 / 20 ft. min.)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings