Filter Results Clear All
You've selected:
> Bulk Wire & Cable > Single Conductor Wire & Cable
  •   Shop  
  •   Overview  
Single Conductor Wire & Cable
Single Conductor Wire and Cable

Single-conductor wire and cable is useful for control panel electrical connections. Types and main uses include; MTW for high flexibility, also available in large gauge; TFFN for fixtures; THHN for general purpose; AWM for appliance wiring; DLO for heavy duty wet/dry flexible power connections.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Single Conductor Wire & Cable
Single Conductor Wire & Cable
Portable Cord
Portable Cord
Power Cable
Power Cable
Tray Rated Cable
Tray Rated Cable
Low Voltage Control & Signal Cable
Low Voltage Control & Signal Cable
600V Control Cable
600V Control Cable
Motor Supply Cable
Motor Supply Cable
Data & Communication Cable
Data & Communication Cable
Process & Instrumentation Cable
Process & Instrumentation Cable
Shop Now

Single-Conductor Wire and Cable

Single-conductor wires and cables carry electrical signals between devices in industrial or commercial applications. Wires consist of one single electrical conductor, whereas a cable typically contains a group of two or more separate electrical conductors. However, these definitions vary based on the organization that regulates them such as IEEE, NFPA, IEC and UL. The two cables offered here, large gauge MTW cable and DLO cable, are single conductor but are not considered wires since they are defined as cables under their UL ratings. 

Several insulation types of single-conductor wire and cable are available, including MTW, TFFN, THHN and AWM, to meet a wide range of application requirements. 

For part listings and specifications, go to Shop Now.

Learn More

Type MTW Wire

Machine Tool Wire (MTW) from Atlas Wire features a highly stranded conductor for more flexibility than other building wire and provides increased protection from moisture and corrosion. This 600V rated wire is typically used in control cabinets.

  • Conductor sizes from 22 to 10 AWG
  • Bare, annealed copper conductor per ASTM-B3, -B8 and -B787
  • Color-coded, Polyvinyl Chloride (PVC) insulation that is heat-, moisture-, and flame-resistant
  • Available in 500, 1,000, or 2,500 ft. spools (depending on wire size)
  • Made in the USA

Starting at
(500 ft.)
(MTW22BK)

Learn More

Large Gauge MTW Cable

Direct Wire's ALL-FLEX MTW / THHW heavy-duty flexible power cable is ideal for industrial applications such as control panel power distribution, power feeds for variable frequency drives (VFDs), servo systems and motor leads in non-drive related applications. Other non-traditional applications include marine board applications and uninterruptible power supplies (UPS), transformer wiring, battery chargers, and more.

  • Single conductor, in sizes from 8 AWG to 500MCM
  • Various color options to fit your application
  • Extremely flexible with a tight bend radius, allows easy installations in limited spaces
  • Cut to length in 1-foot increments (10 or 20 ft. minimum depending on cable size)
  • Made in USA

Starting at
/ ft. (20 ft. min.)
(MTW8BK-1)

Learn More

Type THHN Wire

Thermoplastic High Heat Nylon (THHN) building wire from Atlas offers a PVC insulated nylon sheath for easy pulling and is intended for general purpose applications as defined by the National Electrical Code (NEC). This wire is appropriate for new construction or rewiring for 600V rated applications.

  • Conductor sizes from 14 to 4 AWG
  • Stranded, uncoated copper conductors per ASTM-B3, ASTM-B787 and ASTM-B8
  • Color-coded, Polyvinyl Chloride (PVC) insulation that is heat, moisture, and flame resistant
  • Tough polyamide / Nylon outer covering
  • Available in 500 ft. spools
  • Made in the USA

Starting at
(500 ft.)
(THHN14BK)

Learn More

Type DLO, RHH / RHW-2 Cable

DLO, RHH / RHW-2 heavy-duty flexible power cable from Southwire is 2kV rated for use in a variety of applications including industrial control panel power distribution and power feeds for variable frequency drives, as well as non-traditional industrial applications like drilling rigs, railroad/transit car wiring, and mining equipment.

  • Single conductor, in sizes from 8 AWG to 4/0 AWG
  • EPDM thermoset rubber conductor insulation
  • CPE thermoset rubber cable jacket
  • Suitable for use in both wet and dry locations and can be used in conduits, ducts, troughs and control panels
  • Oil, heat, flame, abrasion and sunlight resistant
  • Ideal for stationary and flexible industrial applications with limited mechanical stress and free movement without any tensile stress, loads, or forced movements
  • Cut to length in 1-foot increments (10 or 20 ft. minimum depending on cable size)
  • Made in USA

Starting at
/ ft. (20 ft. min)
(DLO8BK-1)

Learn More

Type TFFN Wire

Thermoplastic Flexible Fixture Nylon (TFFN) wire from Atlas, primarily used as fixture wire, is 600V rated, highly flexible and has a copper core with a slick nylon jacket for easy pulling.

  • 18 and 16 AWG conductor sizes
  • Stranded, uncoated copper conductors per ASTM-B3, ASTM-B787 and ASTM-B8
  • Color-coded, Polyvinyl Chloride (PVC) insulation that is heat, moisture and flame resistant
  • Tough polyamide / Nylon outer covering
  • Available in 500 or 2,500 ft. spools (depending on wire size)
  • Made in the USA

Starting at
(500 ft. spool)
(TFFN18BK)

Learn More

Type AWM Wire

Appliance Wire Material (AWM) wire from Atlas Wire can be used for general purpose 300V rated wiring circuits and machine tool wiring, but is primarily used for the internal wiring of appliances such as refrigeration and air-conditioning equipment.

  • Conductor sizes from 26 AWG to 16 AWG
  • Tinned copper conductor
  • Polyvinyl Chloride (PVC) outer jacket in various colors with striped versions available
  • Available in 500 or 1,000 ft. spools (depending on model)
  • Made in the USA

Starting at
(500 ft. spool)
(AWM20BK)

Learn More

Type HAR/MTW Wire

LUTZE HAR/MTW wire is multi-rated single-conductor hook-up wire intended for use in European countries (HAR) and North America (UL MTW). This wire is primarily used in control cabinets, in machine tool applications, and in appliance wiring applications. 

  • Conductor sizes from  0.75 mm2 (19AWG) to 4.0 mm2 (12AWG)
  • Suited for use in Europe (HAR) and North America (UL MTW) 
  • Color-coded Polyvinyl Chloride (PVC) outer jacket
  • Selection of solid colors or striped versions
  • Available in 328ft (100m) boxed coils
  • HAR: HD 21.3 S3
    • H05V-K ( ? 18 AWG)
    • H07V-K ( ? 16 AWG) 

Starting at
(328 ft. coil)
(A61900)


Shop Now