Large gauge MTW / THHW cable is a very flexible power cable with a tight bend radius for easy installation in limited spaces. This cable is ideal for wet or dry locations, and is resistant to battery acid and other industrial fluids. Order cable cut to your specified lengths, or in any bulk length.
Newest Additions!
MTW / THHW heavy duty flexible power cable is a 1kV rated cable used for industrial applications such as control panel power distribution, power feeds for variable frequency drives (VFDs), servo systems and motor leads in non-drive related applications. Other non-traditional industrial applications include marine board applications and uninterruptable power supplies (UPS), transformer wiring, battery chargers and more.
Starting at
$1.08 / ft. (20 ft. min.)
(MTW8BK-1)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings