Continuous flexing Profibus cable is designed for constantly moving applications such as robotic arms or on moving equipment. The pressure-extruded PVC outer jacket provides resistance to sunlight, oil penetration, and is flame retardant. This shielded cable offers one twisted pair, and can be ordered cut to your specified lengths, or in any bulk length.
Shielded Profibus-DP Cable
Profibus Cable (Shielded)
igus CFBUS series continuous flexing Profibus cable is designed for constantly moving applications. The cable is available in a 24AWG twisted pair. Individual conductors are bare copper and stranded for flexing applications. Conductor insulation is a mechanically high-quality red and green TPE mixture. The cable's outer jacket is a low-adhesion pressure extruded Purple PVC mixture that provides resistance to sunlight, oil penetration, and is flame retardant.
Priced at
$2.23
/ ft.
(CFBUS-PVC-001-1)
(20 ft. min.)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings