Lutze Silflex servo motor cable is designed for servo drive and motor combinations, is tray rated for quick and cost-effective installations, and is resistant to oil and sunlight. Available with four conductors and an additional shielded signal pair for feedback / brake control, in various wire sizes, cable is ordered in your required lengths, in 1-foot increments (10ft minimum).
LUTZE is a top-rated and trusted partner in industrial cable and connectivity products for industrial automation. Their rugged, industrial cables are ideal for harsh environments.
Lutze Silflex® servo motor cable is designed for servo drive and motor combinations where a signal pair for brake control or feedback might be required. Silflex is rated Tray Cable - Exposed Run (TC-ER) meaning that it can be used with or without conduit, making the installations more cost-effective by reducing the cost of labor and materials. The TPE jacket is oil and sunlight resistant and suitable for dry, damp, wet and direct burial locations.
Lutze servo cable prices start at
$2.59
per foot
(as low as 10 ft. min.)
Servo systems generate disruptive electrical noise in the environment around them. The noise emitted can affect other devices such as electronic equipment, commercial grade Ethernet systems and instrumentation wiring. Servo motor cables combat that by utilizing grounding, shielding & insulation.
Lutze Servo Cable
An improper cable connected to servos creates noise-related issues within the system and improperly terminated cables can release captured noise current. Lutze servo motor cables offer a ground conductor of equal to the size of the power conductors as well as braided shielding for better noise isolation.
To avoid noise problems, servo motor cable needs to be effectively shielded. Research suggests that shielding systems that include a combination foil & braid types are the most appropriate for VFD applications.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings