Tray rated continuous flexing control cable organizes control signal wiring used in exposed runs in constantly moving applications. The pressure-extruded PVC outer jacket is sunlight, oil and flame resistant. Cable is available in shielded or unshielded styles in up to 12 AWG wire size, with up to 25 conductors (style-dependent). Order cable cut to your specified lengths, or in any bulk length.
Continuous Flexing Tray Rated
Control Cable
Tray Rated Control Cable
(Shielded)
igus CF130US and CF140US series cables allow for process signals to be transmitted accurately in control applications that require continuous movement or cable flexing. These cables are tray rated and are specifically designed, tested, and manufactured for use in both continuous flexing and fixed tray applications.
Unshielded cable starting at
$2.77
/ ft.
(CF130US-07-04-1)
(20 ft. min.)
Shielded cable starting at
$3.67
/ ft.
(CF140US-07-04-1)
(20 ft. min.)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings