Pre-terminated Ethernet cables with RJ45 connectors provide reliable communications for industrial applications. These cables are available in various lengths and options to meet application requirements. Also available are RJ45 connectors that provide reliable terminations for custom cables.
Category Selection
Ethernet is a multi-purpose communication protocol considered the data standard for industrial applications. AutomationDirect offers several PLCs, HMIs, and drives that support Ethernet protocols for data distribution, software programming, and configuration. These Ethernet cables are ideal for all our Ethernet-based products and other devices that support Ethernet communications.
Noise interference radiated from electrical components often associated with factory floor environments can result in partial or complete data loss, which may delay or completely block communication in extremely noisy environments. These industrial Ethernet cables are designed with additional protections, including foil shields and shielded connectors, to reduce the effects of (EMI) electromagnetic interference.
For part listing and specifications, go to Shop Now
With several colors and lengths to choose from at great pricing, these straight-through and crossover patch cables will create solid, reliable Ethernet networks for any application.
For applications with very harsh conditions, a selection of high-flex industrial patch cables is available.
Field wireable connectors are used to build custom patch cables. These connectors support a variety of wire sizes and provide shielded 4- and 8-pole configurations.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings