Electronic circuit breakers provide supplementary circuit protection of 24 VDC circuits for up to 10A per channel, protecting against overloads and short circuits. NEC Class 2 rated models allow conversion from a non-NEC class 2 power supply to a Class 2 device.
Electronic circuit breakers distribute and monitor load current over multiple channels while reliably detecting overload and short-circuit conditions without nuisance tripping due to inrush current.
Starting at
$57.00
(787-2861-800-000)
For part listing and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings