Space-saving circuit protection terminal blocks are DIN-rail mountable fuse holders are available in a variety of voltage ratings, with or without an LED indicator. These devices hold a replaceable fuse and are available in bulk or convenience quantities.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Terminal Block Fuse holders provide a convenient way of installing and removing fuses, and are an ideal solution when there is a need to easily change fuses while the system is powered. These DIN-rail mount, terminal block style fuse holders are available for 1/4" x 1-1/4" and 5mm x 20mm size general purpose fuses. They are available with or without a blown fuse indicator and provide up to a 10kA short circuit current rating (SCCR).
For part listings and specifications, go to Shop Now
DINnector DN series circuit protection terminal blocks with pivoting fuse lever are rated at up to 600V, up to 30A, and can accommodate wires up to 6 AWG.
Starting at
$37.50/7pk.
(DN-F6FM)
Konnect-It fused terminal blocks with pivoting fuse lever can be used with 5mm x 20mm glass fuses up to 6.3A. These holders can accommodate up to 8 AWG wire and are rated up to 300V.
Starting at
$33.00/10pk.
(KN-F10-10)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings