Lay-in wireways route and organize electrical wiring while protecting them from dust, dirt, oil and water. These carbon steel open-top wireway sections use oil-resistant gaskets to seal the flanges, and covers to protect contents. Lay-in wireways are available in various sizes and dimensions.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Wireways are designed to house electrical cables and wires, proving a way to route, organize, and protect them from environmental contaminants or physical damage. Wireways offer a more enclosed solution for cable management with a higher level of protection than open cable trays.
For part listings and specifications, go to Shop Now
Lay-in wireway sections and fittings are completely open to allow wires and cables to be placed into the wireway without pulling them through. Open-top wireway sections are constructed of carbon steel, use oil-resistant gaskets to seal the flanges, and covers to protect contents. A wide variety of sizes and available fittings make it easy to install in a wide range of applications.
Pull-through wireways offer optimum protection for electrical wiring runs and are ideal for connecting machines to control panels or power sources. Enclosed wireway sections are constructed of stainless steel and use oil resistant gaskets to seal flange connections. A wide variety of sizes and available partitions and fittings complete the installation.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings