Disconnect enclosures protect electrical components and allow addition of a flange-mounted disconnect. For wall-mount, floor-mount, or freestanding installations, models in various NEMA ratings are compatible with disconnects and operating mechanisms from various manufacturers. Slope-top models prevent liquid accumulation. Internal or external mount protective enclosures are also available.
Category Selection
Disconnect enclosures from AttaBox®, Hammond Manufacturing®, Wiegmann®, and Saginaw are available in steel, stainless steel, and fiberglass-reinforced polyester. Disconnect enclosures are available as wall-mount, floor-mount, or freestanding enclosure types and with NEMA ratings that include NEMA 4, 4X, 12 and 13. These enclosures are designed to house disconnects from manufacturers including Allen-Bradley, ABB Controls, Cutler-Hammer/ Westinghouse, Fuji, General Electric, I-T-E and Square D.
Eclipse series wall-mount disconnect enclosures are available in carbon steel or stainless steel. These enclosures do an excellent job of protecting electrical components and are designed to allow the addition of a flange-mounted disconnect.
Eclipse disconnect enclosures carry various NEMA ratings including 3R, 4, 4X, 12 and 13.
Sizes range from 20 x 22 x 8in to 60 x 38 x 12in.
Just as the name implies, the Ultimate series offers a full range of features including hidden hinges, flush-fitting doors, multiple latching options, bottom gland plates, and a range of materials, making it an attractive option for virtually any enclosure application.
Ultimate series disconnect enclosures carry NEMA 4, 4X, 12 and 13 ratings.
Sizes range from 20 x 22 x 8in to 60 x 38 x 16in.
Enviroline series enclosures are stylish, versatile all-purpose enclosures available in a variety of materials and finishes.
Each Enviroline enclosure features flush-fitting doors with a flange trough collar around the door openings to channel liquids away. The door is secured by the exclusive SCE concealed hinge, which allows the door to open 180 degrees. Doors can be removed by simply pulling the hinge pin. Easy-to-install swing-out panels mount directly to the hinges.
The door is secured with a 3-point latching system actuated by 5in or 7in keylocking/padlocking handles.
Saginaw disconnect enclosures carry various NEMA ratings including 3R, 4, 4X, 12 and 13.
Sizes range from 20 x 21.38 x 9.10in to 72 x 73 x 25.05in.
These hot-compression molded fiberglass reinforced polyester disconnect enclosures from AttaBox are available in wall-mount single-door models with 1/4-turn latches.
All AttaBox disconnect enclosures carry 1, 3, 3R, 4X, and 12 NEMA ratings.
Sizes range from 20.56 x 16.88 x 9.53in to 37.16 x 32.50 x 11.19in.
KwikHinge™ disconnect enclosures are available in carbon steel with single-door or double-door configurations. KwikHinge enclosures allow easy removal and re-mounting of enclosure doors.
All KwikHinge disconnect enclosures carry NEMA 3R, 4 and 12 ratings.
Sizes range from 72 x 27 x 18in to 90 x 77 x 24in.
Hammond disconnect enclosures are available in wall-mount, floor-mount and freestanding styles, in carbon steel and stainless steel versions. Enclosure types include single- and double-door configurations; dual access types provide easy front and rear access.
Hammond disconnect enclosures carry various NEMA ratings including 3R, 4, 4X, 12 and 13.
Sizes range from 20 x 22 x 8in to 90 x 119 x 24in.
Over 100 electrical disconnect enclosures are available, including carbon and stainless steel models. Wiegmann disconnect enclosures carry various NEMA ratings, including 4, 4X, 12 and 13.
Saginaw enclosures are built with the highest standards, quality materials and years of experience manufacturing top of the line enclosure products and accessories.
Saginaw disconnect enclosures carry various NEMA ratings including 3R, 4, 12 and 13.
Sizes range from 60 x 24 x 19.05in to 86 x 187 x 21.07in.
Saginaw internal mount disconnects are designed for use with enclosures that require additional protection against Arc Flash. These enclosures can be used within environmentally rated enclosures to isolate the main power supply.
Saginaw disconnect enclosures carry a NEMA 1 rating.
Sizes range from 13 x 12 x 6in to 32 x 15 x 9in.
Saginaw external mount disconnect boxes are designed for use with enclosures that require additional protection against Arc Flash. These enclosures can be used externally with environmentally rated enclosures to isolate the main power supply.
Saginaw external mount disconnect enclosures are rated NEMA 3R, 12 and 13.
Sizes range from 34 x 15 x 12in to 34 x 15 x 18in.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings